(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
B45 8 Across Flats X 150 Socket Bit

B45 8 Across Flats X 150 Socket Bit

Standard Unit Price:
SGD 16.70
Days to Ship :
8 Day(s)

A socket bit with excellent precision and outstanding durability.
[Features]
·Socket bit for hex screws.
·The shaft press-fit type has excellent shaft bending strength.
[Applications]
·Ideal for automobile maintenance and production plants.

Basic Specifications

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    6.35
  • Insertion Angle(mm)
    8
  • Overall Length(mm)
    150
  • Shaft measurements(mm)
    13.5
  • Depth(mm)
    22
  • JAN Code
    4907587329165
  • Features
    Hex screw socket bit.

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 16.70

Part Number : B458150
Days to Ship 8 Day(s)
Standard Unit Price SGD 16.70

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    6.35
  • Insertion Angle(mm)
    8
  • Overall Length(mm)
    150
  • Shaft measurements(mm)
    13.5
  • Depth(mm)
    22
  • JAN Code
    4907587329165
  • Features
    Hex screw socket bit.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)