(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
B44 Subtense 5.5 X 70 Socket Bit

B44 Subtense 5.5 X 70 Socket Bit

Standard Unit Price:
SGD 12.60
Days to Ship :
9 Day(s)

Hex screw socket bit.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    5
  • Insertion Angle(mm)
    5.5
  • Overall Length(mm)
    70
  • Shaft measurements(mm)
    9
  • Depth(mm)
    25
  • JAN Code
    4907587326300
  • Features
    Hex screw socket bit.

Details

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s)
SGD 12.60

Part Number : B445570
Days to Ship 9 Day(s)
Standard Unit Price SGD 12.60

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    5
  • Insertion Angle(mm)
    5.5
  • Overall Length(mm)
    70
  • Shaft measurements(mm)
    9
  • Depth(mm)
    25
  • JAN Code
    4907587326300
  • Features
    Hex screw socket bit.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Available for electric screwdriver 5mm across flats, hexagonal shape.
●We realize stable quality and low cost with large volume lot production.

Specification

●Blade Edge:Opposite Side 5.5
●L(mm):70
●SPQ(piece):10
●Shank Diameter: 5mm

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)