(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
A20 6 Across Flats X 100 Socket Bit (A20-1)

A20 6 Across Flats X 100 Socket Bit (A20-1)

Standard Unit Price:
SGD 12.02
Days to Ship :
8 Day(s)

Dedicated socket bit for assembly. The shaft is a press-fit type with excellent breaking strength. (Items in the table marked with ☆ apply)

Basic Specifications

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    6.35
  • Insertion Angle(mm)
    6
  • Overall Length(mm)
    100
  • Shaft measurements(mm)
    10
  • Depth(mm)
    25
  • JAN Code
    4907587323071
  • Features
    Dedicated socket set for assembly. Shaft is press-fit type for excellent breaking strength. (Items in the table marked with ☆ apply)

Details

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 12.02

Part Number : A206100
Days to Ship 8 Day(s)
Standard Unit Price SGD 12.02

Specificationtitle

  • Product Type
    Socket Bit (for Electric Screwdriver)
  • Opposite side dimensions(mm)
    6.35
  • Insertion Angle(mm)
    6
  • Overall Length(mm)
    100
  • Shaft measurements(mm)
    10
  • Depth(mm)
    25
  • JAN Code
    4907587323071
  • Features
    Dedicated socket set for assembly. Shaft is press-fit type for excellent breaking strength. (Items in the table marked with ☆ apply)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●We realize stable quality and low cost with large volume lot production.

Specification

●Blade Edge:Opposite Side 6
●L(mm):100
●Outer Diameter(mm):10.0
●Hardness:-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)