(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Industrial A Type Bit No.V5 Torx Bit

Industrial A Type Bit No.V5 Torx Bit【1-10 Pieces Per Package】

Standard Unit Price:
SGD 106.81-
Days to Ship :
4 Day(s) or more

For Torx screws, which are widely used in the automotive field.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Tip Type
    Torx Type (Hexalobular)
  • shank diameter(mm)
    8
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Features
    For Torx screws, which are widely used in the automotive field.

Details

Catalog

Japanese Only

Part Number
Overall Length(mm)

Refine by

  • 65
  • 110
  • Clear
Blade Tip Size(mm)

Refine by

  • 4.4
  • 4.96
  • 5.49
  • 6.6
  • 7.77
  • 8.79
  • Clear
Blade Tip Length L1(mm)

Refine by

  • 10.0
  • 11.5
  • Clear
Shaft Diameter (d2)(mm)

Refine by

  • 6
  • 6.5
  • 7.5
  • 8.0
  • H8
  • Clear
Shaft Diameter (d1)(mm)

Refine by

  • 4.70
  • 5.26
  • 5.79
  • 6.9
  • 8
  • H8
  • Clear
Blade Tip (No.)

Refine by

  • T25
  • T27
  • T30
  • T40
  • T45
  • T50
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
110
4.4
10.0
6
4.70
T25
9 Day(s)
SGD 114.57

Part Number : V5T25110
Days to Ship 9 Day(s)
Standard Unit Price SGD 114.57

Specificationtitle

  • Tip Type
    Torx Type (Hexalobular)
  • shank diameter(mm)
    8
  • Overall Length(mm)
    110
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Blade Tip Size(mm)
    4.4
  • Blade Tip Length L1(mm)
    10.0
  • Shaft Diameter (d2)(mm)
    6
  • Shaft Diameter (d1)(mm)
    4.70
  • Blade Tip (No.)
    T25
  • JAN Code
    4907587062857
  • Features
    For Torx screws, which are widely used in the automotive field.
65
4.4
10.0
6
4.70
T25
9 Day(s)
SGD 106.81

Part Number : V5T2565
Days to Ship 9 Day(s)
Standard Unit Price SGD 106.81

Specificationtitle

  • Tip Type
    Torx Type (Hexalobular)
  • shank diameter(mm)
    8
  • Overall Length(mm)
    65
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Blade Tip Size(mm)
    4.4
  • Blade Tip Length L1(mm)
    10.0
  • Shaft Diameter (d2)(mm)
    6
  • Shaft Diameter (d1)(mm)
    4.70
  • Blade Tip (No.)
    T25
  • JAN Code
    4907587062840
  • Features
    For Torx screws, which are widely used in the automotive field.
110
4.96
11.5
6.5
5.26
T27
9 Day(s)
SGD 114.57

Part Number : V5T27110
Days to Ship 9 Day(s)
Standard Unit Price SGD 114.57

Specificationtitle

  • Tip Type
    Torx Type (Hexalobular)
  • shank diameter(mm)
    8
  • Overall Length(mm)
    110
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Blade Tip Size(mm)
    4.96
  • Blade Tip Length L1(mm)
    11.5
  • Shaft Diameter (d2)(mm)
    6.5
  • Shaft Diameter (d1)(mm)
    5.26
  • Blade Tip (No.)
    T27
  • JAN Code
    4907587062871
  • Features
    For Torx screws, which are widely used in the automotive field.
65
4.96
11.5
6.5
5.26
T27
9 Day(s)
SGD 106.81

Part Number : V5T2765
Days to Ship 9 Day(s)
Standard Unit Price SGD 106.81

Specificationtitle

  • Tip Type
    Torx Type (Hexalobular)
  • shank diameter(mm)
    8
  • Overall Length(mm)
    65
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Blade Tip Size(mm)
    4.96
  • Blade Tip Length L1(mm)
    11.5
  • Shaft Diameter (d2)(mm)
    6.5
  • Shaft Diameter (d1)(mm)
    5.26
  • Blade Tip (No.)
    T27
  • JAN Code
    4907587062864
  • Features
    For Torx screws, which are widely used in the automotive field.
110
5.49
11.5
6.5
5.79
T30
9 Day(s)
SGD 114.57

Part Number : V5T30110
Days to Ship 9 Day(s)
Standard Unit Price SGD 114.57

Specificationtitle

  • Tip Type
    Torx Type (Hexalobular)
  • shank diameter(mm)
    8
  • Overall Length(mm)
    110
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Blade Tip Size(mm)
    5.49
  • Blade Tip Length L1(mm)
    11.5
  • Shaft Diameter (d2)(mm)
    6.5
  • Shaft Diameter (d1)(mm)
    5.79
  • Blade Tip (No.)
    T30
  • JAN Code
    4907587062895
  • Features
    For Torx screws, which are widely used in the automotive field.
65
5.49
11.5
6.5
5.79
T30
9 Day(s)
SGD 106.81

Part Number : V5T3065
Days to Ship 9 Day(s)
Standard Unit Price SGD 106.81

Specificationtitle

  • Tip Type
    Torx Type (Hexalobular)
  • shank diameter(mm)
    8
  • Overall Length(mm)
    65
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Blade Tip Size(mm)
    5.49
  • Blade Tip Length L1(mm)
    11.5
  • Shaft Diameter (d2)(mm)
    6.5
  • Shaft Diameter (d1)(mm)
    5.79
  • Blade Tip (No.)
    T30
  • JAN Code
    4907587062888
  • Features
    For Torx screws, which are widely used in the automotive field.
110
6.6
11.5
7.5
6.9
T40
9 Day(s)
SGD 114.57

Part Number : V5T40110
Days to Ship 9 Day(s)
Standard Unit Price SGD 114.57

Specificationtitle

  • Tip Type
    Torx Type (Hexalobular)
  • shank diameter(mm)
    8
  • Overall Length(mm)
    110
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Blade Tip Size(mm)
    6.6
  • Blade Tip Length L1(mm)
    11.5
  • Shaft Diameter (d2)(mm)
    7.5
  • Shaft Diameter (d1)(mm)
    6.9
  • Blade Tip (No.)
    T40
  • JAN Code
    4907587062918
  • Features
    For Torx screws, which are widely used in the automotive field.
65
6.6
11.5
7.5
6.9
T40
9 Day(s)
SGD 106.81

Part Number : V5T4065
Days to Ship 9 Day(s)
Standard Unit Price SGD 106.81

Specificationtitle

  • Tip Type
    Torx Type (Hexalobular)
  • shank diameter(mm)
    8
  • Overall Length(mm)
    65
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Blade Tip Size(mm)
    6.6
  • Blade Tip Length L1(mm)
    11.5
  • Shaft Diameter (d2)(mm)
    7.5
  • Shaft Diameter (d1)(mm)
    6.9
  • Blade Tip (No.)
    T40
  • JAN Code
    4907587062901
  • Features
    For Torx screws, which are widely used in the automotive field.
110
7.77
8.0
8
T45
9 Day(s)
SGD 114.57

Part Number : V5T45110
Days to Ship 9 Day(s)
Standard Unit Price SGD 114.57

Specificationtitle

  • Tip Type
    Torx Type (Hexalobular)
  • shank diameter(mm)
    8
  • Overall Length(mm)
    110
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Blade Tip Size(mm)
    7.77
  • Blade Tip Length L1(mm)
  • Shaft Diameter (d2)(mm)
    8.0
  • Shaft Diameter (d1)(mm)
    8
  • Blade Tip (No.)
    T45
  • JAN Code
    4907587062932
  • Features
    For Torx screws, which are widely used in the automotive field.
65
7.77
8.0
8
T45
9 Day(s)
SGD 106.81

Part Number : V5T4565
Days to Ship 9 Day(s)
Standard Unit Price SGD 106.81

Specificationtitle

  • Tip Type
    Torx Type (Hexalobular)
  • shank diameter(mm)
    8
  • Overall Length(mm)
    65
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Blade Tip Size(mm)
    7.77
  • Blade Tip Length L1(mm)
  • Shaft Diameter (d2)(mm)
    8.0
  • Shaft Diameter (d1)(mm)
    8
  • Blade Tip (No.)
    T45
  • JAN Code
    4907587062925
  • Features
    For Torx screws, which are widely used in the automotive field.
110
8.79
H8
H8
T50
9 Day(s)
SGD 114.57

Part Number : V5T50110
Days to Ship 9 Day(s)
Standard Unit Price SGD 114.57

Specificationtitle

  • Tip Type
    Torx Type (Hexalobular)
  • shank diameter(mm)
    8
  • Overall Length(mm)
    110
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Blade Tip Size(mm)
    8.79
  • Blade Tip Length L1(mm)
  • Shaft Diameter (d2)(mm)
    H8
  • Shaft Diameter (d1)(mm)
    H8
  • Blade Tip (No.)
    T50
  • JAN Code
    4907587062956
  • Features
    For Torx screws, which are widely used in the automotive field.
65
8.79
H8
H8
T50
4 Day(s) or more
SGD 106.81

10 Pieces Per Package

Part Number : V5T5065
Days to Ship 4 Day(s) or more
Standard Unit Price SGD 106.81
Quantity 10 Pieces Per Package

Specificationtitle

  • Tip Type
    Torx Type (Hexalobular)
  • shank diameter(mm)
    8
  • Overall Length(mm)
    65
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Blade Tip Size(mm)
    8.79
  • Blade Tip Length L1(mm)
  • Shaft Diameter (d2)(mm)
    H8
  • Shaft Diameter (d1)(mm)
    H8
  • Blade Tip (No.)
    T50
  • JAN Code
    4907587062949
  • Features
    For Torx screws, which are widely used in the automotive field.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●TorxR, the dedicated bit for screws, often used in automotive applications.

Specification

●SPQ(piece):10
●Shank Diameter: 8mm

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)