(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Gold Bit (5-Piece Set)

Gold Bit (5-Piece Set)【5 Pieces Per Package】

Standard Unit Price:
SGD 15.13-
Days to Ship :
8 Day(s)

Can be suspended on a work belt. Comes with a holder.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

Details

Catalog

Japanese Only

Part Number
Overall Length(mm)

Refine by

  • 65
  • 110
  • Clear
Description

Refine by

  • Double Headed Gold Bit (+) 2 x 65 5 pcs
  • Double Headed Gold Bit (+) 2 x 110, 5 pieces
  • Clear
JAN Code

Refine by

  • 4907587350527
  • 4907587350534
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
65
Double Headed Gold Bit (+) 2 x 65 5 pcs
4907587350527
8 Day(s)
SGD 15.13

5 Pieces Per Package

Minimum order quantity is 10 pack.

Part Number : BW52
Days to Ship 8 Day(s)
Standard Unit Price SGD 15.13
Quantity 5 Pieces Per Package

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    65
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.2
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    Available
  • Description
    Double Headed Gold Bit (+) 2 x 65 5 pcs
  • JAN Code
    4907587350527
  • Size(mm)
    95×70×23
110
Double Headed Gold Bit (+) 2 x 110, 5 pieces
4907587350534
8 Day(s)
SGD 18.56

5 Pieces Per Package

Minimum order quantity is 10 pack.

Part Number : BW53
Days to Ship 8 Day(s)
Standard Unit Price SGD 18.56
Quantity 5 Pieces Per Package

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    110
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.2
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    Available
  • Description
    Double Headed Gold Bit (+) 2 x 110, 5 pieces
  • JAN Code
    4907587350534
  • Size(mm)
    140×70×23

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●It can also be used for electric, charge, air screwdriver, impact screwdrivers.
●Excellent rust prevention.

Specification

●Set Contents:Double End Gold Bit y 2 x 65 (x 1), y 2 x 110 (x 1), y u Double End Gold Bit y 2/u 6 x 65 (x 1), Step Gold Bit y 1 x 100 (x 1), y 2 x 100 (x 1)
●Shank Diameter: 6.35mm 
●Blade Edge: With magnet

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)