(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

BH-11 Screw Catch & Adjuster

BH-11 Screw Catch & Adjuster

Standard Unit Price:
SGD 20.46
Days to Ship :
8 Day(s)

For building woodworking. Optimal for screwing work for gypsum board, plywood panel, etc.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    65
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.2
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    Available
  • Description
    Screw Catch & Adjuster Dual Head Gold Bit (+)2X65 mm
  • JAN Code
    4907587347053
  • Application
    For building woodworking.
  • Features
    Optimal for screwing work for gypsum board, plywood panel, etc.
  • Size(mm)
    135X45

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 20.46

Part Number : BH11
Days to Ship 8 Day(s)
Standard Unit Price SGD 20.46

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    65
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.2
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    Available
  • Description
    Screw Catch & Adjuster Dual Head Gold Bit (+)2X65 mm
  • JAN Code
    4907587347053
  • Application
    For building woodworking.
  • Features
    Optimal for screwing work for gypsum board, plywood panel, etc.
  • Size(mm)
    135X45

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)