(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Jagged Bit 2 Pieces Set (Both Heads)

Jagged Bit 2 Pieces Set (Both Heads)【1-2 Pieces Per Package】

Standard Unit Price:
SGD 10.91-
Days to Ship :
8 Day(s) or more

Serrated bit with serrations on the blade tip that bite into the thread to prevent cam-out. (2-piece set)
[Features]
· Serrated section prevents screw cam-out.
· Ideal for tightening in unstable places with poor footing.
[Applications]
· Buildings and facilities.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.2
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    Available
  • Heat treatment classification
    H

Catalog

Japanese Only

Part Number
Overall Length(mm)

Refine by

  • 65
  • 100
  • 150
  • Clear
Description

Refine by

  • (+)2Xφ4.5Xφ6.3X150
  • (+)2Xφ4.5X65
  • (+)2Xφ4.5X100
  • (+)2X150
  • Clear
JAN Code

Refine by

  • 4907587353146
  • 4907587353160
  • 4907587353177
  • 4907587353184
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
150
(+)2X150
4907587353146
8 Day(s)
SGD 13.24

2 Pieces Per Package

Part Number : AZ142150
Days to Ship 8 Day(s)
Standard Unit Price SGD 13.24
Quantity 2 Pieces Per Package

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    150
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.2
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    Available
  • Description
    (+)2X150
  • Heat treatment classification
    H
  • JAN Code
    4907587353146
  • Size(mm)
    210X35X8
65
(+)2Xφ4.5X65
4907587353160
9 Day(s)
SGD 10.91

Part Number : AZ162065
Days to Ship 9 Day(s)
Standard Unit Price SGD 10.91

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    65
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.2
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    Available
  • Description
    (+)2Xφ4.5X65
  • Heat treatment classification
    H
  • JAN Code
    4907587353160
  • Size(mm)
    160X35X8
100
(+)2Xφ4.5X100
4907587353177
9 Day(s)
SGD 12.11

Part Number : AZ162100
Days to Ship 9 Day(s)
Standard Unit Price SGD 12.11

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    100
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.2
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    Available
  • Description
    (+)2Xφ4.5X100
  • Heat treatment classification
    H
  • JAN Code
    4907587353177
  • Size(mm)
    160X35X8
150
(+)2Xφ4.5Xφ6.3X150
4907587353184
9 Day(s)
SGD 14.02

2 Pieces Per Package

Part Number : AZ162150
Days to Ship 9 Day(s)
Standard Unit Price SGD 14.02
Quantity 2 Pieces Per Package

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    150
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.2
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    Available
  • Description
    (+)2Xφ4.5Xφ6.3X150
  • Heat treatment classification
    H
  • JAN Code
    4907587353184
  • Size(mm)
    210X35X8

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)