(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Slender Bit Set of 20

Slender Bit Set of 20【20 Pieces Per Package】

Standard Unit Price:
SGD 46.15
Days to Ship :
11 Day(s)

As the tip has a slim shape, it is easy to see the screw head.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    110
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.2
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    Available
  • Description
    (+) 2X110, 20 pieces
  • Heat treatment classification
    H
  • JAN Code
    4907587320520
  • Size(mm)
    162X87X14

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
11 Day(s)
SGD 46.15

20 Pieces Per Package

Part Number : AS20P2110F
Days to Ship 11 Day(s)
Standard Unit Price SGD 46.15
Quantity 20 Pieces Per Package

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    110
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.2
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    Available
  • Description
    (+) 2X110, 20 pieces
  • Heat treatment classification
    H
  • JAN Code
    4907587320520
  • Size(mm)
    162X87X14

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)