(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Mega Torsion Bit 2-Piece Set

Mega Torsion Bit 2-Piece Set

Standard Unit Price:
SGD 11.12
Days to Ship :
8 Day(s)

Ideal bit for tightening to steel plates.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    65
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.2
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    Available
  • Description
    (+)2Xφ3.7X65
  • Heat treatment classification
    X
  • JAN Code
    4907587357304
  • Size(mm)
    160X35X8
  • Bit Insertion Square(mm)
    6.35

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 11.12

Part Number : MT142065
Days to Ship 8 Day(s)
Standard Unit Price SGD 11.12

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    65
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.2
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    Available
  • Description
    (+)2Xφ3.7X65
  • Heat treatment classification
    X
  • JAN Code
    4907587357304
  • Size(mm)
    160X35X8
  • Bit Insertion Square(mm)
    6.35

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)