(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Precision Bit NO. HB Bit Holder

Precision Bit NO. HB Bit Holder

Standard Unit Price:
SGD 15.40
Days to Ship :
9 Day(s)

C pin holds the bit. (Opposite side 6.35 mm)

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Tip Type
    Adapter
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    75
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • JAN Code
    4907587334015

Details

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s)
SGD 15.40

Part Number : HB6375
Days to Ship 9 Day(s)
Standard Unit Price SGD 15.40

Specificationtitle

  • Tip Type
    Adapter
  • shank diameter(mm)
    6.35
  • Overall Length(mm)
    75
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • JAN Code
    4907587334015

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●We realize stable quality and low cost with large volume lot production. 
●Original special alloy steel is used.
●By quality control, there is a long track record in the industrial world where severe work in harsh conditions is required as a strong bit to

Specification

●Blade Edge:Opposite Side 6.3
●L(mm):75
●Outer Diameter(mm):10.0
●SPQ(piece):10
●Shank Diameter: 6.35mm

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)