(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Bit for Hand Tools NO.C55 Bit for Impact Screwdriver

Bit for Hand Tools NO.C55 Bit for Impact Screwdriver

Standard Unit Price:
SGD 42.83
Days to Ship :
8 Day(s)

Steel pipe bit for impact screwdriver. (φ8 mm)

Basic Specifications

  • Tip Type
    Flathead (-)
  • shank diameter(mm)
    8
  • Overall Length(mm)
    125
  • Single Product Set Product
    Single Item
  • Tip size / flathead (-) blade width (mm)
    8
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Tip size / flathead (-) blade thickness (mm)
    1
  • Heat treatment classification
    E
  • JAN Code
    4907587330260
  • Compatible Model
    Vessel No.2600

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 42.83

Minimum order quantity is 10.

Part Number : C558125E
Days to Ship 8 Day(s)
Standard Unit Price SGD 42.83

Specificationtitle

  • Tip Type
    Flathead (-)
  • shank diameter(mm)
    8
  • Overall Length(mm)
    125
  • Single Product Set Product
    Single Item
  • Tip size / flathead (-) blade width (mm)
    8
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    NA
  • Tip size / flathead (-) blade thickness (mm)
    1
  • Heat treatment classification
    E
  • JAN Code
    4907587330260
  • Compatible Model
    Vessel No.2600

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)