(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Industrial B Type Bit NO. B36X/H

Industrial B Type Bit NO. B36X/H

Standard Unit Price:
SGD 24.64-
Days to Ship :
9 Day(s)

Even if one side breaks, it can be reversed and used. Assembly-dedicated bit with emphasis on usability.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    5
  • Single Product Set Product
    Single Item
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    Available
  • Heat treatment classification
    H
  • Features
    Even if one side breaks, it can be reversed and used. Assembly bit with emphasis on operability.

Details

Catalog

Japanese Only

Part Number
Overall Length(mm)

Refine by

  • 70
  • 100
  • 150
  • 200
  • Clear
Tip size / Phillips (+)

Refine by

  • No.1
  • No.2
  • Clear
JAN Code

Refine by

  • 4907587326010
  • 4907587326034
  • 4907587326119
  • 4907587326133
  • 4907587326157
  • 4907587326164
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
70
No.1
4907587326010
9 Day(s)
SGD 24.64

Minimum order quantity is 10.

Part Number : B36170H
Days to Ship 9 Day(s)
Standard Unit Price SGD 24.64

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    5
  • Overall Length(mm)
    70
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.1
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    Available
  • Heat treatment classification
    H
  • JAN Code
    4907587326010
  • Features
    Even if one side breaks, it can be reversed and used. Assembly bit with emphasis on operability.
100
No.1
4907587326034
9 Day(s)
SGD 27.58

Minimum order quantity is 10.

Part Number : B361100H
Days to Ship 9 Day(s)
Standard Unit Price SGD 27.58

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    5
  • Overall Length(mm)
    100
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.1
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    Available
  • Heat treatment classification
    H
  • JAN Code
    4907587326034
  • Features
    Even if one side breaks, it can be reversed and used. Assembly bit with emphasis on operability.
70
No.2
4907587326119
9 Day(s)
SGD 24.64

Minimum order quantity is 10.

Part Number : B36270H
Days to Ship 9 Day(s)
Standard Unit Price SGD 24.64

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    5
  • Overall Length(mm)
    70
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.2
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    Available
  • Heat treatment classification
    H
  • JAN Code
    4907587326119
  • Features
    Even if one side breaks, it can be reversed and used. Assembly bit with emphasis on operability.
100
No.2
4907587326133
9 Day(s)
SGD 27.58

Minimum order quantity is 10.

Part Number : B362100H
Days to Ship 9 Day(s)
Standard Unit Price SGD 27.58

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    5
  • Overall Length(mm)
    100
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.2
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    Available
  • Heat treatment classification
    H
  • JAN Code
    4907587326133
  • Features
    Even if one side breaks, it can be reversed and used. Assembly bit with emphasis on operability.
150
No.2
4907587326157
9 Day(s)
SGD 33.03

Minimum order quantity is 10.

Part Number : B362150H
Days to Ship 9 Day(s)
Standard Unit Price SGD 33.03

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    5
  • Overall Length(mm)
    150
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.2
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    Available
  • Heat treatment classification
    H
  • JAN Code
    4907587326157
  • Features
    Even if one side breaks, it can be reversed and used. Assembly bit with emphasis on operability.
200
No.2
4907587326164
9 Day(s)
SGD 39.52

Minimum order quantity is 10.

Part Number : B362200H
Days to Ship 9 Day(s)
Standard Unit Price SGD 39.52

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    5
  • Overall Length(mm)
    200
  • Single Product Set Product
    Single Item
  • Tip size / Phillips (+)
    No.2
  • Presence of magnet at the blade tip
    NA
  • Whether there is a double-end function
    Available
  • Heat treatment classification
    H
  • JAN Code
    4907587326164
  • Features
    Even if one side breaks, it can be reversed and used. Assembly bit with emphasis on operability.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Available for electric screwdriver 5mm across flats, hexagonal shape.
●We realize stable quality and low cost with large volume lot production.

Specification

●Q'ty Per Pack(piece):10
●Hardness:H
●Shank Diameter: 5mm

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)