(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
PETA Latch 18 mm, Bit for Replacement

PETA Latch 18 mm, Bit for Replacement

Standard Unit Price:
SGD 6.60
Days to Ship :
8 Day(s)

It is a set of 18 mm replaceable bits (H2.5, H3, H4, H5, H6 x 18 mm total length) and a bit holder.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Tip Type
    Hex Type
  • Overall Length(mm)
    18
  • Single Product Set Product
    Set Product
  • Tip two-sided width size (mm)
    2.5 / 3 / 4 / 5 / 6
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    NA
  • Details Type
    H Bit Type
  • JAN Code
    4907587061928

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 6.60

Minimum order quantity is 10.

Part Number : TDBS6
Days to Ship 8 Day(s)
Standard Unit Price SGD 6.60

Specificationtitle

  • Tip Type
    Hex Type
  • Overall Length(mm)
    18
  • Single Product Set Product
    Set Product
  • Tip two-sided width size (mm)
    2.5 ~ 6
  • Presence of magnet at the blade tip
    Available
  • Whether there is a double-end function
    NA
  • Details Type
    H Bit Type
  • JAN Code
    4907587061928

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)