(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
NO. TD-54 Pin Remover for Watchbands

NO. TD-54 Pin Remover for Watchbands

Standard Unit Price:
SGD 5.30
Days to Ship :
9 Day(s)

For adjusting the length of metal watch bands.

[Features]
· Main body stainless steel (end cap part is made of resin).
· For adjusting the length of metal watch bands.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Tip standards
    Other
  • Shaft length L (mm)
    10
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Blade Tip(mm)
    0.7mm
  • Overall Length(mm)
    90
  • Shaft Diameter(mm)
    0.7
  • Nominal
    0.7
  • JAN Code
    4907587009302
  • Material
    Main Body Stainless Steel (End cap part is made of resin)
  • Application
    For adjusting the length of metal watch bands.
  • Size(mm)
    160×35×14

Details

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s)
SGD 5.30

Part Number : TD54
Days to Ship 9 Day(s)
Standard Unit Price SGD 5.30

Specificationtitle

  • Tip standards
    Other
  • Shaft length L (mm)
    10
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Blade Tip(mm)
    0.7mm
  • Overall Length(mm)
    90
  • Shaft Diameter(mm)
    0.7
  • Nominal
    0.7
  • JAN Code
    4907587009302
  • Material
    Main Body Stainless Steel (End cap part is made of resin)
  • Application
    For adjusting the length of metal watch bands.
  • Size(mm)
    160×35×14

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Ideal for adjusting the length of the watch metal band.

Specification

●Blade Edge:Φ0.7
●Shaft Length(mm):10
●Total Length(mm):90
●SPQ(piece):10

Materials

●Shaft: Special Steel
●Grip: Stainless Steel, Polypropylene

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)