(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Megadora General Screwdriver No.S-900

Megadora General Screwdriver No.S-900

Standard Unit Price:
SGD 3.60-
Days to Ship :
9 Day(s)

Megadora with accessory hanger.
[Features]
· Vessel Megadora general screwdriver with hanger.
· Can be selected from normal, stubby, through, ball grip and Crystine (normal, long-shaft, thin-shaft, precision and stubby).

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

Catalog

Japanese Only

Part Number
Tip standards

Refine by

  • Phillips (+)
  • Flathead (-)
  • Clear
Tip size / Phillips (+)

Refine by

  • No.0
  • No.1
  • No.2
  • No.3
  • Clear
Tip size / flathead (-) blade width (mm) B1

Refine by

  • 2.5
  • 4
  • 5
  • 6
  • 8
  • Clear
Shaft length L (mm)

Refine by

  • 38
  • 75
  • 100
  • 150
  • 200
  • 250
  • 400
  • Clear
Shaft through

Refine by

  • Available
  • NA
  • Clear
Bolster

Refine by

  • Included
  • NA
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Phillips (+)
No.0
-
100
NA
NA
9 Day(s)
SGD 7.69

Part Number : S61000100
Days to Ship 9 Day(s)
Standard Unit Price SGD 7.69

Specificationtitle

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.0
  • Tip size / flathead (-) blade width (mm) B1
    -
  • Shaft length L (mm)
    100
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    -
  • JAN Code
    4907587082077
Phillips (+)
No.0
-
75
NA
NA
9 Day(s)
SGD 7.32

Part Number : S6100075
Days to Ship 9 Day(s)
Standard Unit Price SGD 7.32

Specificationtitle

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.0
  • Tip size / flathead (-) blade width (mm) B1
    -
  • Shaft length L (mm)
    75
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    -
  • JAN Code
    4907587082060
Phillips (+)
No.1
-
100
NA
NA
9 Day(s)
SGD 7.69

Part Number : S61001100
Days to Ship 9 Day(s)
Standard Unit Price SGD 7.69

Specificationtitle

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.1
  • Tip size / flathead (-) blade width (mm) B1
    -
  • Shaft length L (mm)
    100
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    -
  • JAN Code
    4907587082114
Phillips (+)
No.1
-
75
NA
NA
9 Day(s)
SGD 7.32

Part Number : S6100175
Days to Ship 9 Day(s)
Standard Unit Price SGD 7.32

Specificationtitle

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.1
  • Tip size / flathead (-) blade width (mm) B1
    -
  • Shaft length L (mm)
    75
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    -
  • JAN Code
    4907587082107
Flathead (-)
-
4
100
NA
NA
9 Day(s)
SGD 7.69

Part Number : S61004100
Days to Ship 9 Day(s)
Standard Unit Price SGD 7.69

Specificationtitle

  • Tip standards
    Flathead (-)
  • Tip size / Phillips (+)
    -
  • Tip size / flathead (-) blade width (mm) B1
    4
  • Shaft length L (mm)
    100
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    0.45
  • JAN Code
    4907587082022
Flathead (-)
-
4
75
NA
NA
9 Day(s)
SGD 7.32

Part Number : S6100475
Days to Ship 9 Day(s)
Standard Unit Price SGD 7.32

Specificationtitle

  • Tip standards
    Flathead (-)
  • Tip size / Phillips (+)
    -
  • Tip size / flathead (-) blade width (mm) B1
    4
  • Shaft length L (mm)
    75
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    0.45
  • JAN Code
    4907587082015
Phillips (+)
No.1
-
38
NA
NA
9 Day(s)
SGD 8.78

Part Number : S6200138
Days to Ship 9 Day(s)
Standard Unit Price SGD 8.78

Specificationtitle

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.1
  • Tip size / flathead (-) blade width (mm) B1
    -
  • Shaft length L (mm)
    38
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    -
  • JAN Code
    4907587082176
Phillips (+)
No.2
-
38
NA
NA
9 Day(s)
SGD 8.78

Part Number : S6200238
Days to Ship 9 Day(s)
Standard Unit Price SGD 8.78

Specificationtitle

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.2
  • Tip size / flathead (-) blade width (mm) B1
    -
  • Shaft length L (mm)
    38
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    -
  • JAN Code
    4907587082183
Flathead (-)
-
6
38
NA
NA
9 Day(s)
SGD 8.78

Part Number : S6200638
Days to Ship 9 Day(s)
Standard Unit Price SGD 8.78

Specificationtitle

  • Tip standards
    Flathead (-)
  • Tip size / Phillips (+)
    -
  • Tip size / flathead (-) blade width (mm) B1
    6
  • Shaft length L (mm)
    38
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    0.9
  • JAN Code
    4907587082169
Phillips (+)
No.1
-
150
NA
NA
9 Day(s)
SGD 10.04

Part Number : S63001150
Days to Ship 9 Day(s)
Standard Unit Price SGD 10.04

Specificationtitle

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.1
  • Tip size / flathead (-) blade width (mm) B1
    -
  • Shaft length L (mm)
    150
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    -
  • JAN Code
    4907587082343
Phillips (+)
No.1
-
75
NA
NA
9 Day(s)
SGD 8.88

Part Number : S6300175
Days to Ship 9 Day(s)
Standard Unit Price SGD 8.88

Specificationtitle

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.1
  • Tip size / flathead (-) blade width (mm) B1
    -
  • Shaft length L (mm)
    75
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    -
  • JAN Code
    4907587082275
Phillips (+)
No.2
-
100
NA
NA
9 Day(s)
SGD 9.98

Part Number : S63002100
Days to Ship 9 Day(s)
Standard Unit Price SGD 9.98

Specificationtitle

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.2
  • Tip size / flathead (-) blade width (mm) B1
    -
  • Shaft length L (mm)
    100
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    -
  • JAN Code
    4907587082282
Phillips (+)
No.2
-
200
NA
NA
9 Day(s)
SGD 10.56

Part Number : S63002200
Days to Ship 9 Day(s)
Standard Unit Price SGD 10.56

Specificationtitle

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.2
  • Tip size / flathead (-) blade width (mm) B1
    -
  • Shaft length L (mm)
    200
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    -
  • JAN Code
    4907587082381
Phillips (+)
No.2
-
250
NA
NA
9 Day(s)
SGD 10.88

Part Number : S63002250
Days to Ship 9 Day(s)
Standard Unit Price SGD 10.88

Specificationtitle

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.2
  • Tip size / flathead (-) blade width (mm) B1
    -
  • Shaft length L (mm)
    250
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    -
  • JAN Code
    4907587082398
Phillips (+)
No.3
-
150
NA
NA
9 Day(s)
SGD 12.51

Part Number : S63003150
Days to Ship 9 Day(s)
Standard Unit Price SGD 12.51

Specificationtitle

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.3
  • Tip size / flathead (-) blade width (mm) B1
    -
  • Shaft length L (mm)
    150
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    -
  • JAN Code
    4907587082299
Flathead (-)
-
5
150
NA
NA
9 Day(s)
SGD 10.04

Part Number : S63005150
Days to Ship 9 Day(s)
Standard Unit Price SGD 10.04

Specificationtitle

  • Tip standards
    Flathead (-)
  • Tip size / Phillips (+)
    -
  • Tip size / flathead (-) blade width (mm) B1
    5
  • Shaft length L (mm)
    150
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    0.7
  • JAN Code
    4907587082312
Flathead (-)
-
5
200
NA
NA
9 Day(s)
SGD 10.33

Part Number : S63005200
Days to Ship 9 Day(s)
Standard Unit Price SGD 10.33

Specificationtitle

  • Tip standards
    Flathead (-)
  • Tip size / Phillips (+)
    -
  • Tip size / flathead (-) blade width (mm) B1
    5
  • Shaft length L (mm)
    200
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    0.7
  • JAN Code
    4907587082329
Flathead (-)
-
5
250
NA
NA
9 Day(s)
SGD 10.50

Part Number : S63005250
Days to Ship 9 Day(s)
Standard Unit Price SGD 10.50

Specificationtitle

  • Tip standards
    Flathead (-)
  • Tip size / Phillips (+)
    -
  • Tip size / flathead (-) blade width (mm) B1
    5
  • Shaft length L (mm)
    250
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    0.7
  • JAN Code
    4907587082336
Flathead (-)
-
6
100
NA
NA
9 Day(s)
SGD 9.98

Part Number : S63006100
Days to Ship 9 Day(s)
Standard Unit Price SGD 9.98

Specificationtitle

  • Tip standards
    Flathead (-)
  • Tip size / Phillips (+)
    -
  • Tip size / flathead (-) blade width (mm) B1
    6
  • Shaft length L (mm)
    100
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    0.9
  • JAN Code
    4907587082213
Flathead (-)
-
8
150
NA
NA
9 Day(s)
SGD 12.51

Part Number : S63008150
Days to Ship 9 Day(s)
Standard Unit Price SGD 12.51

Specificationtitle

  • Tip standards
    Flathead (-)
  • Tip size / Phillips (+)
    -
  • Tip size / flathead (-) blade width (mm) B1
    8
  • Shaft length L (mm)
    150
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    1.1
  • JAN Code
    4907587082237
Phillips (+)
No.0
-
75
NA
NA
9 Day(s)
SGD 3.60

Part Number : S6900075
Days to Ship 9 Day(s)
Standard Unit Price SGD 3.60

Specificationtitle

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.0
  • Tip size / flathead (-) blade width (mm) B1
    -
  • Shaft length L (mm)
    75
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    -
  • JAN Code
    4907587082435
Flathead (-)
-
2.5
75
NA
NA
9 Day(s)
SGD 3.60

Part Number : S69002575
Days to Ship 9 Day(s)
Standard Unit Price SGD 3.60

Specificationtitle

  • Tip standards
    Flathead (-)
  • Tip size / Phillips (+)
    -
  • Tip size / flathead (-) blade width (mm) B1
    2.5
  • Shaft length L (mm)
    75
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    0.35
  • JAN Code
    4907587082411
Flathead (-)
-
2.5
100
NA
NA
9 Day(s)
SGD 3.70

Part Number : S690025100
Days to Ship 9 Day(s)
Standard Unit Price SGD 3.70

Specificationtitle

  • Tip standards
    Flathead (-)
  • Tip size / Phillips (+)
    -
  • Tip size / flathead (-) blade width (mm) B1
    2.5
  • Shaft length L (mm)
    100
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    0.35
  • JAN Code
    4907587082428
Phillips (+)
No.1
-
75
NA
NA
9 Day(s)
SGD 12.12

Part Number : S900175
Days to Ship 9 Day(s)
Standard Unit Price SGD 12.12

Specificationtitle

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.1
  • Tip size / flathead (-) blade width (mm) B1
    -
  • Shaft length L (mm)
    75
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    -
  • JAN Code
    4907587088017
Phillips (+)
No.2
-
100
NA
NA
9 Day(s)
SGD 12.34

Part Number : S9002100
Days to Ship 9 Day(s)
Standard Unit Price SGD 12.34

Specificationtitle

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.2
  • Tip size / flathead (-) blade width (mm) B1
    -
  • Shaft length L (mm)
    100
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    -
  • JAN Code
    4907587088024
Phillips (+)
No.2
-
150
NA
NA
9 Day(s)
SGD 13.05

Part Number : S9002150
Days to Ship 9 Day(s)
Standard Unit Price SGD 13.05

Specificationtitle

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.2
  • Tip size / flathead (-) blade width (mm) B1
    -
  • Shaft length L (mm)
    150
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    -
  • JAN Code
    4907587088031
Phillips (+)
No.2
-
400
NA
NA
9 Day(s)
SGD 21.99

Part Number : S9002400
Days to Ship 9 Day(s)
Standard Unit Price SGD 21.99

Specificationtitle

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.2
  • Tip size / flathead (-) blade width (mm) B1
    -
  • Shaft length L (mm)
    400
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    -
  • JAN Code
    4907587088093
Phillips (+)
No.3
-
150
NA
NA
9 Day(s)
SGD 15.91

Part Number : S9003150
Days to Ship 9 Day(s)
Standard Unit Price SGD 15.91

Specificationtitle

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.3
  • Tip size / flathead (-) blade width (mm) B1
    -
  • Shaft length L (mm)
    150
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    -
  • JAN Code
    4907587088048
Flathead (-)
-
6
100
NA
NA
9 Day(s)
SGD 11.76

Part Number : S9006100
Days to Ship 9 Day(s)
Standard Unit Price SGD 11.76

Specificationtitle

  • Tip standards
    Flathead (-)
  • Tip size / Phillips (+)
    -
  • Tip size / flathead (-) blade width (mm) B1
    6
  • Shaft length L (mm)
    100
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    0.9
  • JAN Code
    4907587088062
Flathead (-)
-
6
150
NA
NA
9 Day(s)
SGD 12.44

Part Number : S9006150
Days to Ship 9 Day(s)
Standard Unit Price SGD 12.44

Specificationtitle

  • Tip standards
    Flathead (-)
  • Tip size / Phillips (+)
    -
  • Tip size / flathead (-) blade width (mm) B1
    6
  • Shaft length L (mm)
    150
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    0.9
  • JAN Code
    4907587088079
Flathead (-)
-
6
400
NA
NA
9 Day(s)
SGD 21.32

Part Number : S9006400
Days to Ship 9 Day(s)
Standard Unit Price SGD 21.32

Specificationtitle

  • Tip standards
    Flathead (-)
  • Tip size / Phillips (+)
    -
  • Tip size / flathead (-) blade width (mm) B1
    6
  • Shaft length L (mm)
    400
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    0.9
  • JAN Code
    4907587088109
Flathead (-)
-
8
150
NA
NA
9 Day(s)
SGD 15.30

Part Number : S9008150
Days to Ship 9 Day(s)
Standard Unit Price SGD 15.30

Specificationtitle

  • Tip standards
    Flathead (-)
  • Tip size / Phillips (+)
    -
  • Tip size / flathead (-) blade width (mm) B1
    8
  • Shaft length L (mm)
    150
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    1.1
  • JAN Code
    4907587088086
Phillips (+)
No.1
-
75
Available
Included
9 Day(s)
SGD 17.15

Part Number : S930175
Days to Ship 9 Day(s)
Standard Unit Price SGD 17.15

Specificationtitle

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.1
  • Tip size / flathead (-) blade width (mm) B1
    -
  • Shaft length L (mm)
    75
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    Available
  • Bolster
    Included
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    -
  • JAN Code
    4907587088116
Phillips (+)
No.2
-
100
Available
Included
9 Day(s)
SGD 17.85

Part Number : S9302100
Days to Ship 9 Day(s)
Standard Unit Price SGD 17.85

Specificationtitle

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.2
  • Tip size / flathead (-) blade width (mm) B1
    -
  • Shaft length L (mm)
    100
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    Available
  • Bolster
    Included
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    -
  • JAN Code
    4907587088123
Phillips (+)
No.2
-
150
Available
Included
9 Day(s)
SGD 19.03

Part Number : S9302150
Days to Ship 9 Day(s)
Standard Unit Price SGD 19.03

Specificationtitle

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.2
  • Tip size / flathead (-) blade width (mm) B1
    -
  • Shaft length L (mm)
    150
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    Available
  • Bolster
    Included
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    -
  • JAN Code
    4907587088130
Phillips (+)
No.3
-
150
Available
Included
9 Day(s)
SGD 23.47

Part Number : S9303150
Days to Ship 9 Day(s)
Standard Unit Price SGD 23.47

Specificationtitle

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.3
  • Tip size / flathead (-) blade width (mm) B1
    -
  • Shaft length L (mm)
    150
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    Available
  • Bolster
    Included
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    -
  • JAN Code
    4907587088147
Flathead (-)
-
6
100
Available
Included
9 Day(s)
SGD 17.31

Part Number : S9306100
Days to Ship 9 Day(s)
Standard Unit Price SGD 17.31

Specificationtitle

  • Tip standards
    Flathead (-)
  • Tip size / Phillips (+)
    -
  • Tip size / flathead (-) blade width (mm) B1
    6
  • Shaft length L (mm)
    100
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    Available
  • Bolster
    Included
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    0.9
  • JAN Code
    4907587088161
Flathead (-)
-
6
150
Available
Included
9 Day(s)
SGD 18.48

Part Number : S9306150
Days to Ship 9 Day(s)
Standard Unit Price SGD 18.48

Specificationtitle

  • Tip standards
    Flathead (-)
  • Tip size / Phillips (+)
    -
  • Tip size / flathead (-) blade width (mm) B1
    6
  • Shaft length L (mm)
    150
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    Available
  • Bolster
    Included
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    0.9
  • JAN Code
    4907587088178
Flathead (-)
-
8
150
Available
Included
9 Day(s)
SGD 22.93

Part Number : S9308150
Days to Ship 9 Day(s)
Standard Unit Price SGD 22.93

Specificationtitle

  • Tip standards
    Flathead (-)
  • Tip size / Phillips (+)
    -
  • Tip size / flathead (-) blade width (mm) B1
    8
  • Shaft length L (mm)
    150
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    Available
  • Bolster
    Included
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    1.1
  • JAN Code
    4907587088185

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)