(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Petadora L Type Offset Screwdriver NO. TD-63

Click this image to zoom it.

Move the mouse over the image to zoom

Petadora L Type Offset Screwdriver NO. TD-63

Standard Unit Price:
SGD 7.10-
Days to Ship :
9 Day(s)

Fully quenched Chrome Vanadium Steel. Champagne gold plating keeps a precise cutting edge.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Tip standards
    Hexagon
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Overall Length(mm)
    105
  • Shaft Diameter(mm)
    5
  • Length under neck
    16.5
  • Features
    Chrome vanadium steel with the whole body quenched. Champagne gold plating keeps a precise cutting edge.
  • Size(mm)
    160×35×14

Catalog

Japanese Only

Part Number
(Box/Hex/Ball-Point) Width Across Flats (mm)

Refine by

  • 2.5
  • 3
  • 4
  • Clear
Blade Tip(mm)

Refine by

  • 2.5
  • 3
  • 4
  • Clear
JAN Code

Refine by

  • 4907587008398
  • 4907587008404
  • 4907587008411
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
3
3
4907587008404
9 Day(s)
SGD 7.10

Part Number : TD63H3
Days to Ship 9 Day(s)
Standard Unit Price SGD 7.10

Specificationtitle

  • Tip standards
    Hexagon
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • (Box/Hex/Ball-Point) Width Across Flats (mm)
    3
  • Blade Tip(mm)
    3
  • Overall Length(mm)
    105
  • Shaft Diameter(mm)
    5
  • Length under neck
    16.5
  • JAN Code
    4907587008404
  • Features
    Chrome vanadium steel with the whole body quenched. Champagne gold plating keeps a precise cutting edge.
  • Size(mm)
    160×35×14
  • Mass(g)
    27
  • Cushion Grip Color
    Purple
4
4
4907587008411
9 Day(s)
SGD 11.90

Part Number : TD63H4
Days to Ship 9 Day(s)
Standard Unit Price SGD 11.90

Specificationtitle

  • Tip standards
    Hexagon
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • (Box/Hex/Ball-Point) Width Across Flats (mm)
    4
  • Blade Tip(mm)
    4
  • Overall Length(mm)
    105
  • Shaft Diameter(mm)
    5
  • Length under neck
    16.5
  • JAN Code
    4907587008411
  • Features
    Chrome vanadium steel with the whole body quenched. Champagne gold plating keeps a precise cutting edge.
  • Size(mm)
    160×35×14
  • Mass(g)
    28
  • Cushion Grip Color
    Black
2.5
2.5
4907587008398
9 Day(s)
SGD 7.10

Part Number : TD63H25
Days to Ship 9 Day(s)
Standard Unit Price SGD 7.10

Specificationtitle

  • Tip standards
    Hexagon
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • (Box/Hex/Ball-Point) Width Across Flats (mm)
    2.5
  • Blade Tip(mm)
    2.5
  • Overall Length(mm)
    105
  • Shaft Diameter(mm)
    5
  • Length under neck
    16.5
  • JAN Code
    4907587008398
  • Features
    Chrome vanadium steel with the whole body quenched. Champagne gold plating keeps a precise cutting edge.
  • Size(mm)
    160×35×14
  • Mass(g)
    27
  • Cushion Grip Color
    Orange

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)