(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Petadora L Type Offset Screwdriver No.TD-61

Petadora L Type Offset Screwdriver No.TD-61

Standard Unit Price:
SGD 6.60-
Days to Ship :
9 Day(s)

L type offset driver with cushion grip that supports tightening work.
[Features]
· Champagne gold plating keeps a precise cutting edge.
· L Type convenient for use in narrow places.
· Fully quenched Chrome Vanadium Steel.
[Applications]
· For automobile maintenance as well as various assembling and disassembling work.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Features
    Chrome vanadium steel with the whole body quenched. Champagne gold plating keeps a precise cutting edge.
  • Size(mm)
    160×35×14

Details

Catalog

Japanese Only

Part Number
Tip standards

Refine by

  • Phillips (+)
  • Flathead (-)
  • Clear
Tip size / Phillips (+)

Refine by

  • No.1
  • No.2
  • Clear
Tip size / flathead (-) blade width (mm) B1

Refine by

  • 6
  • Clear
Tip size / flathead (-) blade thickness (mm) B2

Refine by

  • 0.9
  • Clear
Overall Length(mm)

Refine by

  • 105
  • 117
  • Clear
Shaft Diameter(mm)

Refine by

  • 5
  • 6
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
Phillips (+)
No.1
-
-
105
5
9 Day(s)
SGD 6.80

Part Number : TD611
Days to Ship 9 Day(s)
Standard Unit Price SGD 6.80

Specificationtitle

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.1
  • Tip size / flathead (-) blade width (mm) B1
    -
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    -
  • Overall Length(mm)
    105
  • Shaft Diameter(mm)
    5
  • Length under neck
    16.5
  • JAN Code
    4907587008350
  • Features
    Chrome vanadium steel with the whole body quenched. Champagne gold plating keeps a precise cutting edge.
  • Size(mm)
    160×35×14
  • Mass(g)
    27
  • Cushion Grip Color
    Green
Phillips (+)
No.2
-
-
117
6
9 Day(s)
SGD 6.60

Part Number : TD612
Days to Ship 9 Day(s)
Standard Unit Price SGD 6.60

Specificationtitle

  • Tip standards
    Phillips (+)
  • Tip size / Phillips (+)
    No.2
  • Tip size / flathead (-) blade width (mm) B1
    -
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    -
  • Overall Length(mm)
    117
  • Shaft Diameter(mm)
    6
  • Length under neck
    18
  • JAN Code
    4907587008367
  • Features
    Chrome vanadium steel with the whole body quenched. Champagne gold plating keeps a precise cutting edge.
  • Size(mm)
    160×35×14
  • Mass(g)
    36
  • Cushion Grip Color
    Red
Flathead (-)
-
6
0.9
117
6
9 Day(s)
SGD 6.60

Part Number : TD616
Days to Ship 9 Day(s)
Standard Unit Price SGD 6.60

Specificationtitle

  • Tip standards
    Flathead (-)
  • Tip size / Phillips (+)
    -
  • Tip size / flathead (-) blade width (mm) B1
    6
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    Available
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    0.9
  • Overall Length(mm)
    117
  • Shaft Diameter(mm)
    6
  • Length under neck
    18
  • JAN Code
    4907587008381
  • Features
    Chrome vanadium steel with the whole body quenched. Champagne gold plating keeps a precise cutting edge.
  • Size(mm)
    160×35×14
  • Mass(g)
    38
  • Cushion Grip Color
    Blue

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A short shaft type specification suitable for narrow place.
●By making the L type corner flat, extreme short shaft bending has been realized.

Specification

●SPQ(piece):10
●With magnet.

Materials

●Chrome Vanadium Steel
●Grip: Elastomer

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)