(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
NO. TD-75 Plate Ratchet Screwdriver

NO. TD-75 Plate Ratchet Screwdriver

Standard Unit Price:
SGD 16.60
Days to Ship :
9 Day(s)

[Features]
· A thin type ratchet with a head of just 18 mm

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Tip standards
    Phillips (+)/Flathead(-)
  • Tip size / Phillips (+)
    No.1 / No.2 / No.3
  • Tip size / flathead (-) blade width (mm) B1
    4 / 6
  • Single Product/Set Classification
    Set Product
  • Magnet
    NA
  • Grip Type
    Stainless Steel
  • Content Statement
    Ratchet Driver (Straight) Bit (+)1, (+)2, (+)2, (+)3, (-)4, (-)6 X 18 mm Bit Holder
  • JAN Code
    4907587008282
  • Features
    A thin type ratchet with a head of just 18 mm.
  • Size(mm)
    160×50×21
  • Mass(g)
    76

Details

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s)
SGD 16.60

Part Number : TD75
Days to Ship 9 Day(s)
Standard Unit Price SGD 16.60

Specificationtitle

  • Tip standards
    Phillips (+)/Flathead(-)
  • Tip size / Phillips (+)
    No.1 / No.2 / No.3
  • Tip size / flathead (-) blade width (mm) B1
    4 ~ 6
  • Single Product/Set Classification
    Set Product
  • Magnet
    NA
  • Grip Type
    Stainless Steel
  • Content Statement
    Ratchet Driver (Straight) Bit (+)1, (+)2, (+)2, (+)3, (-)4, (-)6 X 18 mm Bit Holder
  • JAN Code
    4907587008282
  • Features
    A thin type ratchet with a head of just 18 mm.
  • Size(mm)
    160×50×21
  • Mass(g)
    76

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Industry's thinnest 18mm head makes it easier to use in a more convenient place in a narrow place.
●The main body can store two bits, with a hanging hole.

Specification

●Blade Edge:y1/2/2/3, u4/6
●Total Length(mm):105
●SPQ(set):10
●Blade Edge: With magnet

Materials

●Special Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)