(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

NO. TD-72 Plate Ratchet Socket Screwdriver Set

NO. TD-72 Plate Ratchet Socket Screwdriver Set

Standard Unit Price:
SGD 15.21
Days to Ship :
9 Day(s)

[Features]
· Thin type ratchet handle convenient for narrow spaces

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Tip standards
    Combination
  • Tip size / Phillips (+)
    No.2
  • Single Product/Set Classification
    Set Product
  • Magnet
    NA
  • Grip Type
    Stainless Steel
  • (Box/Hex/Ball-Point) Width Across Flats (mm)
    8 / 10 / 5.5 / 7
  • Content Statement
    Ratchet Driver Bit (+)2 Socket H5.5, 7, 8, 10 Socket Holder
  • JAN Code
    4907587061744
  • Features
    Thin type ratchet handle convenient for narrow spaces.
  • Size(mm)
    190×85×27

Details

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
9 Day(s)
SGD 15.21

Part Number : TD72
Days to Ship 9 Day(s)
Standard Unit Price SGD 15.21

Specificationtitle

  • Tip standards
    Combination
  • Tip size / Phillips (+)
    No.2
  • Single Product/Set Classification
    Set Product
  • Magnet
    NA
  • Grip Type
    Stainless Steel
  • (Box/Hex/Ball-Point) Width Across Flats (mm)
    5.5 ~ 10
  • Content Statement
    Ratchet Driver Bit (+)2 Socket H5.5, 7, 8, 10 Socket Holder
  • JAN Code
    4907587061744
  • Features
    Thin type ratchet handle convenient for narrow spaces.
  • Size(mm)
    190×85×27

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●A thin type ratchet handle convenient in a narrow place.

Specification

●Set Contents:Bit y2, Socket H5.5/7/8/10, Socket Holder
●Set Contents(piece):5
●SPQ(set):40

Materials

●Special Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)