(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Faucet Screwdriver No.5700WP

Faucet Screwdriver No.5700WP

Standard Unit Price:
SGD 13.45
Days to Ship :
8 Day(s)

A faucet driver with a large blade edge that rotates stably.
[Features]
· Large cutting edge that remains steady even when force is applied.
· Metal line grip that changes color based on the viewing angle.
· Chrome vanadium steel.
· Full body hardened.
· Blade width: 19 mm.
[Applications]
· For loosening and tightening of stop valves, flow-control plugs, check valves, etc.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Tip standards
    Flathead (-)
  • Tip size / flathead (-) blade width (mm) B1
    18
  • Shaft length L (mm)
    85
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    1.6
  • Overall Length(mm)
    133
  • Shaft Diameter(mm)
    8
  • JAN Code
    4907587073662
  • Handle diameter(mm)
    28.5
  • Features
    Large cutting edge that remains steady even when force is applied. Metal line grip that changes color based on the viewing angle. Chrome vanadium steel with whole body quenching.
  • Size(mm)
    182×40×30
  • Mass(g)
    78

Catalog

Japanese Only

Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
8 Day(s)
SGD 13.45

Minimum order quantity is 6.

Part Number : 5700WP
Days to Ship 8 Day(s)
Standard Unit Price SGD 13.45

Specificationtitle

  • Tip standards
    Flathead (-)
  • Tip size / flathead (-) blade width (mm) B1
    18
  • Shaft length L (mm)
    85
  • Single Product/Set Classification
    Single Item
  • Shaft type
    Round
  • Magnet
    NA
  • Shaft through
    NA
  • Bolster
    NA
  • Grip Type
    Resin
  • Tip size / flathead (-) blade thickness (mm) B2
    1.6
  • Overall Length(mm)
    133
  • Shaft Diameter(mm)
    8
  • JAN Code
    4907587073662
  • Handle diameter(mm)
    28.5
  • Features
    Large cutting edge that remains steady even when force is applied. Metal line grip that changes color based on the viewing angle. Chrome vanadium steel with whole body quenching.
  • Size(mm)
    182×40×30
  • Mass(g)
    78

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)