(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Evolution Waist Bag 3 Stage (For Left Waist)

Evolution Waist Bag 3 Stage (For Left Waist)

Standard Unit Price:
SGD 39.40
Days to Ship :
8 Day(s)

Designed with U-shaped belt loops so it can be attached above the auxiliary belt and readily conforms to your body.

[Features]
· Diagonal cut, so tools can be easily accessed but will not fall out

Basic Specifications

  • Product Model
    Bag
  • Color
    Black
  • Product Width(mm)
    225
  • Product Height(mm)
    220
  • Product Depth(mm)
    150
  • Mass(g)
    376
  • Material Quality
    1680 Denier Nylon
  • Function 1
    Waterproof, Ultra Lightweight, Reinforced Leather Bottom
  • Function 2
    The front pockets have been implemented with a special stitching at the bottom. A structure that does not readily tear through. Equipped with a pen and marker insert.
  • Function 3
    Caulking rivets, logo plates and the like have been coated with bronze. The cutter knife stand is equipped with a lock function that prevents the knife from slipping out by turning it by 90°.
  • Compatible Tools
    General tools such as pliers, ratchet wrench, screwdriver, cutter knife, mini cutter, mini nippers, long-nose pliers, hammer, etc.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 39.40

Part Number : HSA17K
Days to Ship 8 Day(s)
Standard Unit Price SGD 39.40
Quantity 1 pc.

Specificationtitle

  • Product Model
    Bag
  • Color
    Black
  • Product Width(mm)
    225
  • Product Height(mm)
    220
  • Product Depth(mm)
    150
  • Mass(g)
    376
  • Material Quality
    1680 Denier Nylon
  • Function 1
    Waterproof, Ultra Lightweight, Reinforced Leather Bottom
  • Function 2
    The front pockets have been implemented with a special stitching at the bottom. A structure that does not readily tear through. Equipped with a pen and marker insert.
  • Function 3
    Caulking rivets, logo plates and the like have been coated with bronze. The cutter knife stand is equipped with a lock function that prevents the knife from slipping out by turning it by 90°.
  • Compatible Tools
    General tools such as pliers, ratchet wrench, screwdriver, cutter knife, mini cutter, mini nippers, long-nose pliers, hammer, etc.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)