(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Evolution Waist Bag (For Left Waist) Small

Evolution Waist Bag (For Left Waist) Small

Standard Unit Price:
SGD 28.99
Days to Ship :
8 Day(s)

The cut of the pocket rises to the left when viewed from the front. Recommended for those who work with the waist bag on the left side.

[Features]
· Diagonal cut, so tools can be easily accessed but will not fall out

Basic Specifications

  • Product Model
    Bag
  • Color
    Black
  • Product Width(mm)
    205
  • Product Height(mm)
    195
  • Product Depth(mm)
    110
  • Mass(g)
    294
  • Material Quality
    1680 Denier Nylon
  • Function 1
    Since the safety belt is attached to the left side, the regular type is recommended for persons engaged in high-elevation work, but among skilled workers who prefer not to do this, in mounting their tool bags on the left side, they may feel the ease of use for this type in its reversal of left and right.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 28.99

Part Number : HSA14K
Days to Ship 8 Day(s)
Standard Unit Price SGD 28.99
Quantity 1 pc.

Specificationtitle

  • Product Model
    Bag
  • Color
    Black
  • Product Width(mm)
    205
  • Product Height(mm)
    195
  • Product Depth(mm)
    110
  • Mass(g)
    294
  • Material Quality
    1680 Denier Nylon
  • Function 1
    Since the safety belt is attached to the left side, the regular type is recommended for persons engaged in high-elevation work, but among skilled workers who prefer not to do this, in mounting their tool bags on the left side, they may feel the ease of use for this type in its reversal of left and right.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)