(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CORO-TURN RC, Shank Bit for Negative Tips

CORO-TURN RC, Shank Bit for Negative Tips

Click this image to zoom it.

Move the mouse over the image to zoom

PDF

Part Number

Configured Part Number is shown.

 
Part Number
DCBNL2020K12
DCBNL2525M12
DCBNL2525M16
DCBNL3225P12
DCBNL3225P16
DCBNL3232P12
DCBNL3232P16
DCKNL2020K12
DCKNL2525M12
DCKNL3225P12
DCKNL3232P16
DCKNR2020K12
DCKNR3225P12
DCKNR3232P16
DCLNR2525M12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplication Selfishly Shank height
(mm)
Shank width
(mm)
Lead Angle
(°)
Cutting Angle
(°)
Function Width
(mm)
Function Height
(mm)
Function Length
(mm)
Dimension L3
(mm)
Tip Size Gauge Chip Torque
(Nm)

SGD 183.30

1 Piece(s) 10 Day(s) Outer DiameterLeft-hand20201575172012534.212CNMG 12 04 083.9

SGD 190.70

1 Piece(s) 8 Day(s) Outer DiameterLeft-hand25251575222515034.612CNMG 12 04 083.9

SGD 193.50

1 Piece(s) 10 Day(s) Outer DiameterLeft-hand25251575222515041.516CNMG 16 06 126.4

SGD 212.60

1 Piece(s) 10 Day(s) Outer DiameterLeft-hand32251575223217034.612CNMG 12 04 083.9

SGD 212.60

1 Piece(s) 10 Day(s) Outer DiameterLeft-hand3225157522321703216CNMG 16 06 126.4

SGD 255.40

1 Piece(s) 8 Day(s) Outer DiameterLeft-hand32321575273217034.212CNMG 12 04 083.9

SGD 259.20

1 Piece(s) 10 Day(s) Outer DiameterLeft-hand32321575273217041.616CNMG 16 06 126.4

SGD 183.30

1 Piece(s) 10 Day(s) End FaceLeft-hand20201575252012521.212CNMG 12 04 083.9

SGD 190.70

1 Piece(s) 8 Day(s) End FaceLeft-hand25251575322515021.112CNMG 12 04 083.9

SGD 212.60

1 Piece(s) 10 Day(s) End FaceLeft-hand32251575403217021.112CNMG 12 04 083.9

SGD 259.20

1 Piece(s) 10 Day(s) End FaceLeft-hand3232157540321702616CNMG 16 06 126.4

SGD 180.60

1 Piece(s) 8 Day(s) End FaceRight-hand20201575252012521.212CNMG 12 04 083.9

SGD 212.60

1 Piece(s) 10 Day(s) End FaceRight-hand32251575403217021.112CNMG 12 04 083.9

SGD 259.20

1 Piece(s) 10 Day(s) End FaceRight-hand3232157540321702616CNMG 16 06 126.4

SGD 190.70

1 Piece(s) 8 Day(s) Outer Diameter / End Face / ChamferRight-hand2525-59532251503212CNMG 12 04 083.9

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond-Shape) Clamp Shape Cable clamp Applicable Tip Clearance Angle Type Negative
Rake angle(°) -6 Blade Inclination Angle(°) -6 Clearance angle(°) 0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)