(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

U-Max Chamfering End Mill

Part Number

Configured Part Number is shown.

R215.6436V506012

Part Number
R215.6436V506012
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 921.60

1 Piece(s) 10 Day(s)

Loading...

  1. 1

Basic Information

Machining Application Chamfer blade diameter D(φ) 36.47mm work material general steel / Stainless Steel / Cast Iron / Aluminum / Titanium / Copper / Graphite / Resin
Mounting Method With handle Finish category Finishing Overall length (L)(mm) 175
Shank diameter (d)(mm) 50 Number of flutes(sheet) 3 Compatible Tip Material Carbide Coat
Cutting Angle (κr)(°) 60 Specifications Coarse Pitch (Few Flutes) Tip Size(mm) 12
Blade distribution Equal division

Please check the type/dimensions/specifications of the part R215.6436V506012 in the U-Max Chamfering End Mill series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)