(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

T-Max Q-Cut Boring Bit for End Surface Grooving

Part Number

Configured Part Number is shown.

RAF151.37-25-024A30

 
Part Number
RAF151.37-25-024A30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 615.78

1 Piece(s) 8 Day(s)

Loading...

  1. 1

Basic Information

Application Inner Diameter Grooving / Edge surface grooving / Profiling Groove Width(mm) 4 Maximum Groove Depth(mm) 5.3
Selfishly Right-hand Number of corners for tip use 1 Corner Shank height(mm) 23
Details Type Shank 0° type 1st Processing Diameter (min)(mm) 16 1st Processing Diameter (max)(mm) 101
Cutting Angle(°) 0 Sheet size 30 Dimension L1(mm) 200
Dimension L3(mm) 31.4 Gauge Chip N151.3-400-30- 7G Tip tightening torque(Nm) 3
Minimum Machining Diameter(mm) 26 Dimensions d mm(mm) 25 Dimensions/f1(mm) 12.75
Specifications Boring cutting tool for edge surface grooving, all with oil ports

Please check the type/dimensions/specifications of the part RAF151.37-25-024A30 in the T-Max Q-Cut Boring Bit for End Surface Grooving series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)