(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Asbestos Waste Bag

Asbestos Waste Bag

Standard Unit Price:
SGD 54.19-
Days to Ship :
7 Day(s)

Available in 2 sizes and 2 colors (yellow and transparent)

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Garbage bag
  • Material (Main Body)
    Polyethylene (PE)
  • Display Content
    Caution: Asbestos Waste
  • Amount Of Content
    1 Pack (10 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Pack (10 Sheets)
  • Clear
Color

Refine by

  • Yellow
  • Transparency
  • Clear
Size(mm)

Refine by

  • 850×650×0.15
  • 850×670×0.15
  • 1280×850×0.15
  • 1280×870×0.15
  • Clear
Cord

Refine by

  • Asbestos-15
  • Asbestos-15T
  • Asbestos-14
  • Asbestos-14T
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Pack (10 Sheets)
Yellow
1280×850×0.15
Asbestos-14
7 Day(s)
SGD 111.33

Part Number : 033120
Days to Ship 7 Day(s)
Standard Unit Price SGD 111.33
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Type
    Garbage bag
  • Color
    Yellow
  • Material (Main Body)
    Polyethylene (PE)
  • Size(mm)
    1280×850×0.15
  • Cord
    Asbestos-14
  • Display Content
    Caution: Asbestos Waste
1 Pack (10 Sheets)
Transparency
1280×870×0.15
Asbestos-14T
7 Day(s)
SGD 64.45

Part Number : 033121
Days to Ship 7 Day(s)
Standard Unit Price SGD 64.45
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Type
    Garbage bag
  • Color
    Transparency
  • Material (Main Body)
    Polyethylene (PE)
  • Size(mm)
    1280×870×0.15
  • Cord
    Asbestos-14T
  • Display Content
    Caution: Asbestos Waste
1 Pack (10 Sheets)
Yellow
850×650×0.15
Asbestos-15
7 Day(s)
SGD 58.59

Part Number : 033122
Days to Ship 7 Day(s)
Standard Unit Price SGD 58.59
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Type
    Garbage bag
  • Color
    Yellow
  • Material (Main Body)
    Polyethylene (PE)
  • Size(mm)
    850×650×0.15
  • Cord
    Asbestos-15
  • Display Content
    Caution: Asbestos Waste
1 Pack (10 Sheets)
Transparency
850×670×0.15
Asbestos-15T
7 Day(s)
SGD 54.19

Part Number : 033123
Days to Ship 7 Day(s)
Standard Unit Price SGD 54.19
Quantity 1 Pack (10 Sheets)

Specificationtitle

  • Product Type
    Garbage bag
  • Color
    Transparency
  • Material (Main Body)
    Polyethylene (PE)
  • Size(mm)
    850×670×0.15
  • Cord
    Asbestos-15T
  • Display Content
    Caution: Asbestos Waste

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)