(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Micro Cluster - Retractable Type

Micro Cluster - Retractable Type

Standard Unit Price:
SGD 51.26
Days to Ship :
7 Day(s)

Microfibers trap and pick up dust.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Mop
  • Mop Type
    Head Replaceable Type
  • Main Body / Option
    Main Body
  • Cord
    UP-4260
  • Dimensions(mm)
    1150~1540
  • Material
    Aluminum/PP/Polyester
  • Features 1
    The mop part can be bent in use or removed to be washed.
  • Features 2
    The 2-stage telescopic mop can be replaced.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
7 Day(s)
SGD 51.26

Part Number : 146105
Days to Ship 7 Day(s)
Standard Unit Price SGD 51.26
Quantity 1 pc.

Specificationtitle

  • Product Type
    Mop
  • Mop Type
    Head Replaceable Type
  • Main Body / Option
    Main Body
  • Cord
    UP-4260
  • Dimensions(mm)
    1150~1540
  • Material
    Aluminum/PP/Polyester
  • Features 1
    The mop part can be bent in use or removed to be washed.
  • Features 2
    The 2-stage telescopic mop can be replaced.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)