(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Switching prohibition tape “No electrical conduction”

Switching prohibition tape “No electrical conduction”

Standard Unit Price:
SGD 13.17
Days to Ship :
7 Day(s)

Width 30 mm × length 20 m
[Features]
· Can be peeled off easily after use without leaving any adhesive residue.
[Materials]
· High quality paper (weak adhesive, peelable)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Red Type
  • Width(mm)
    30
  • Length(m)
    20
  • Thickness(mm)
    0.08
  • Display Content
    Power Transmission Prohibited
  • Cord
    PROHIBITION Tape G
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
7 Day(s)
SGD 13.17

Part Number : 087007
Days to Ship 7 Day(s)
Standard Unit Price SGD 13.17
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Red Type
  • Width(mm)
    30
  • Length(m)
    20
  • Thickness(mm)
    0.08
  • Display Content
    Power Transmission Prohibited
  • Cord
    PROHIBITION Tape G

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)