(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Striped Barricade Tape

Striped Barricade Tape

Standard Unit Price:
SGD 16.83-
Days to Ship :
7 Day(s)

Adhesive-free tape that can be quickly applied as a barricade in dangerous areas
[Features]
· This product can be used by tying it to pillars, fences, metal barricades, etc.
· Continuous printing allows the user to cut this product to any length.
[Materials]
· Polyethylene

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Multicolor
  • Thickness(mm)
    0.1
  • Color Details
    Yellow/Black
  • Specifications
    Non-Stick.
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Width(mm)

Refine by

  • 38
  • 60
  • 75
  • Clear
Length(m)

Refine by

  • 50
  • 100
  • Clear
Cord

Refine by

  • BT-755
  • BT-751
  • BT-605
  • BT-385
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
75
100
BT-751
7 Day(s)
SGD 37.97

Part Number : 147010
Days to Ship 7 Day(s)
Standard Unit Price SGD 37.97
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Multicolor
  • Width(mm)
    75
  • Length(m)
    100
  • Thickness(mm)
    0.1
  • Color Details
    Yellow/Black
  • Cord
    BT-751
  • Specifications
    Non-Stick.
1 Roll
75
50
BT-755
7 Day(s)
SGD 19.98

Part Number : 147011
Days to Ship 7 Day(s)
Standard Unit Price SGD 19.98
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Multicolor
  • Width(mm)
    75
  • Length(m)
    50
  • Thickness(mm)
    0.1
  • Color Details
    Yellow/Black
  • Cord
    BT-755
  • Specifications
    Non-Stick.
1 Roll
38
50
BT-385
7 Day(s)
SGD 16.83

Part Number : 147012
Days to Ship 7 Day(s)
Standard Unit Price SGD 16.83
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Multicolor
  • Width(mm)
    38
  • Length(m)
    50
  • Thickness(mm)
    0.1
  • Color Details
    Yellow/Black
  • Cord
    BT-385
  • Specifications
    Non-Stick.
1 Roll
60
50
BT-605
7 Day(s)
SGD 18.93

Part Number : 147013
Days to Ship 7 Day(s)
Standard Unit Price SGD 18.93
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Multicolor
  • Width(mm)
    60
  • Length(m)
    50
  • Thickness(mm)
    0.1
  • Color Details
    Yellow/Black
  • Cord
    BT-605
  • Specifications
    Non-Stick.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)