(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Barricade Tape "Work in Progress Do Not Enter Please Wait"

Barricade Tape "Work in Progress Do Not Enter Please Wait"

Standard Unit Price:
SGD 22.07
Days to Ship :
8 Day(s)

Adhesive-free tape that can be quickly applied as a barricade in dangerous areas
[Features]
· This product can be used by tying it to pillars, fences, metal barricades, etc.
· Continuous printing allows the user to cut this product to any length.
[Materials]
· Polyethylene

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Width(mm)
    75
  • Length(m)
    50
  • Thickness(mm)
    0.05
  • Display Content
    Working: Do Not Enter, Please Wait
  • Details Type
    Japanese, Chinese, Korean, English 4-Language Display
  • Cord
    BT-75UP
  • Specifications
    Non-Stick.
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
8 Day(s)
SGD 22.07

Part Number : 147017
Days to Ship 8 Day(s)
Standard Unit Price SGD 22.07
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Width(mm)
    75
  • Length(m)
    50
  • Thickness(mm)
    0.05
  • Display Content
    Working: Do Not Enter, Please Wait
  • Details Type
    Japanese, Chinese, Korean, English 4-Language Display
  • Cord
    BT-75UP
  • Specifications
    Non-Stick.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)