(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Luminescent shim tape

Click this image to zoom it.

Move the mouse over the image to zoom

Luminescent shim tape

Standard Unit Price:
SGD 233.76
Days to Ship :
7 Day(s)

This tape shows a tiger stripe pattern when wrapped around an object.
[Features]
· This product will emit light for a few minutes after all light sources are turned off.
[Materials]
· Glow-in-the-dark PVC

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Multicolor
  • Width(mm)
    60
  • Length(m)
    30
  • Thickness(mm)
    0.2
  • Color Details
    White/Black (Luminous)
  • Details Type
    Luminescent tape
  • Cord
    TR6-A
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
7 Day(s)
SGD 233.76

Part Number : 256601
Days to Ship 7 Day(s)
Standard Unit Price SGD 233.76
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Multicolor
  • Width(mm)
    60
  • Length(m)
    30
  • Thickness(mm)
    0.2
  • Color Details
    White/Black (Luminous)
  • Details Type
    Luminescent tape
  • Cord
    TR6-A

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)