(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Vinyl Tora Tape TR2-D/E

Vinyl Tora Tape TR2-D/E

Standard Unit Price:
SGD 181.37-
Days to Ship :
7 Day(s) or more

This safety tape is made with semi-rigid PVC.
[Features]
· This tape shows a tiger stripe pattern when applied to or wrapped around an object.
· Made from semi-rigid PVC.
· Semi-rigid PVC is softer than hard PVC and can be used in a wide variety of applications.
[Applications]
· For partitioning, urging caution, etc.

Basic Specifications

  • Product Type
    Adhesive Tape
  • Color
    Multicolor
  • Length(m)
    20
  • Thickness(mm)
    0.1
  • Color Details
    Yellow/Black
  • Details Type
    Plastic tape
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Width(mm)

Refine by

  • 290
  • 440
  • Clear
Cord

Refine by

  • TR2-D
  • TR2-E
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
290
TR2-D
7 Day(s)
SGD 181.37

Part Number : 256204
Days to Ship 7 Day(s)
Standard Unit Price SGD 181.37
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Multicolor
  • Width(mm)
    290
  • Length(m)
    20
  • Thickness(mm)
    0.1
  • Color Details
    Yellow/Black
  • Details Type
    Plastic tape
  • Cord
    TR2-D
1 Roll
440
TR2-E
11 Day(s)
SGD 265.20

Part Number : 256205
Days to Ship 11 Day(s)
Standard Unit Price SGD 265.20
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Multicolor
  • Width(mm)
    440
  • Length(m)
    20
  • Thickness(mm)
    0.1
  • Color Details
    Yellow/Black
  • Details Type
    Plastic tape
  • Cord
    TR2-E

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)