(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Piping Identification Tape Reflective Tape

Click this image to zoom it.

Move the mouse over the image to zoom

Piping Identification Tape Reflective Tape

Standard Unit Price:
SGD 15.78-
Days to Ship :
11 Day(s)

6 colors, such as reflective red, and 4 sizes are available
[Materials]
· Reflective tape (acrylic-based film)

Basic Specifications

  • Product Type
    Adhesive Tape
  • Length(m)
    2
  • Thickness(mm)
    0.12
  • Amount Of Content
    1 Roll
Part Number
Amount Of Content

Refine by

  • 1 Roll
  • Clear
Color

Refine by

  • White Type
  • Red Type
  • Blue Type
  • Yellows
  • Green
  • Clear
Width(mm)

Refine by

  • 25
  • 50
  • 100
  • 150
  • Clear
Color Details

Refine by

  • Reflected Green
  • Reflected Yellow
  • Reflective Blue
  • Reflective Red
  • Reflective White
  • Reflective Yellow-Red
  • Clear
Cord

Refine by

  • AH301 (Large)
  • AH301 (Medium)
  • AH301 (S)
  • AH302 (Large)
  • AH302 (Medium)
  • AH302 (S)
  • AH303 (Large)
  • AH303 (Medium)
  • AH303 (S)
  • AH304 (Large)
  • AH304 (Medium)
  • AH304 (S)
  • AH305 (Large)
  • AH305 (Medium)
  • AH305 (S)
  • AH306 (Large)
  • AH306 (Medium)
  • AH306 (S)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
White Type
150
Reflective White
AH301 (Large)
11 Day(s)
SGD 49.32

Part Number : 185301
Days to Ship 11 Day(s)
Standard Unit Price SGD 49.32
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    150
  • Length(m)
    2
  • Thickness(mm)
    0.12
  • Color Details
    Reflective White
  • Cord
    AH301 (Large)
1 Roll
Red Type
150
Reflective Red
AH302 (Large)
11 Day(s)
SGD 49.32

Part Number : 185302
Days to Ship 11 Day(s)
Standard Unit Price SGD 49.32
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Red Type
  • Width(mm)
    150
  • Length(m)
    2
  • Thickness(mm)
    0.12
  • Color Details
    Reflective Red
  • Cord
    AH302 (Large)
1 Roll
Yellows
150
Reflected Yellow
AH303 (Large)
11 Day(s)
SGD 49.32

Part Number : 185303
Days to Ship 11 Day(s)
Standard Unit Price SGD 49.32
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Width(mm)
    150
  • Length(m)
    2
  • Thickness(mm)
    0.12
  • Color Details
    Reflected Yellow
  • Cord
    AH303 (Large)
1 Roll
Red Type
150
Reflective Yellow-Red
AH304 (Large)
11 Day(s)
SGD 49.32

Part Number : 185304
Days to Ship 11 Day(s)
Standard Unit Price SGD 49.32
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Red Type
  • Width(mm)
    150
  • Length(m)
    2
  • Thickness(mm)
    0.12
  • Color Details
    Reflective Yellow-Red
  • Cord
    AH304 (Large)
1 Roll
Green
150
Reflected Green
AH305 (Large)
11 Day(s)
SGD 49.32

Part Number : 185305
Days to Ship 11 Day(s)
Standard Unit Price SGD 49.32
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    150
  • Length(m)
    2
  • Thickness(mm)
    0.12
  • Color Details
    Reflected Green
  • Cord
    AH305 (Large)
1 Roll
Blue Type
150
Reflective Blue
AH306 (Large)
11 Day(s)
SGD 49.32

Part Number : 185306
Days to Ship 11 Day(s)
Standard Unit Price SGD 49.32
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Blue Type
  • Width(mm)
    150
  • Length(m)
    2
  • Thickness(mm)
    0.12
  • Color Details
    Reflective Blue
  • Cord
    AH306 (Large)
1 Roll
White Type
100
Reflective White
AH301 (Medium)
11 Day(s)
SGD 34.65

Part Number : 186301
Days to Ship 11 Day(s)
Standard Unit Price SGD 34.65
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    100
  • Length(m)
    2
  • Thickness(mm)
    0.12
  • Color Details
    Reflective White
  • Cord
    AH301 (Medium)
1 Roll
Red Type
100
Reflective Red
AH302 (Medium)
11 Day(s)
SGD 34.65

Part Number : 186302
Days to Ship 11 Day(s)
Standard Unit Price SGD 34.65
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Red Type
  • Width(mm)
    100
  • Length(m)
    2
  • Thickness(mm)
    0.12
  • Color Details
    Reflective Red
  • Cord
    AH302 (Medium)
1 Roll
Yellows
100
Reflected Yellow
AH303 (Medium)
11 Day(s)
SGD 34.65

Part Number : 186303
Days to Ship 11 Day(s)
Standard Unit Price SGD 34.65
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Width(mm)
    100
  • Length(m)
    2
  • Thickness(mm)
    0.12
  • Color Details
    Reflected Yellow
  • Cord
    AH303 (Medium)
1 Roll
Red Type
100
Reflective Yellow-Red
AH304 (Medium)
11 Day(s)
SGD 34.65

Part Number : 186304
Days to Ship 11 Day(s)
Standard Unit Price SGD 34.65
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Red Type
  • Width(mm)
    100
  • Length(m)
    2
  • Thickness(mm)
    0.12
  • Color Details
    Reflective Yellow-Red
  • Cord
    AH304 (Medium)
1 Roll
Green
100
Reflected Green
AH305 (Medium)
11 Day(s)
SGD 34.65

Part Number : 186305
Days to Ship 11 Day(s)
Standard Unit Price SGD 34.65
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    100
  • Length(m)
    2
  • Thickness(mm)
    0.12
  • Color Details
    Reflected Green
  • Cord
    AH305 (Medium)
1 Roll
Blue Type
100
Reflective Blue
AH306 (Medium)
11 Day(s)
SGD 34.65

Part Number : 186306
Days to Ship 11 Day(s)
Standard Unit Price SGD 34.65
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Blue Type
  • Width(mm)
    100
  • Length(m)
    2
  • Thickness(mm)
    0.12
  • Color Details
    Reflective Blue
  • Cord
    AH306 (Medium)
1 Roll
White Type
50
Reflective White
AH301 (S)
11 Day(s)
SGD 19.98

Part Number : 187301
Days to Ship 11 Day(s)
Standard Unit Price SGD 19.98
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    50
  • Length(m)
    2
  • Thickness(mm)
    0.12
  • Color Details
    Reflective White
  • Cord
    AH301 (S)
1 Roll
Red Type
50
Reflective Red
AH302 (S)
11 Day(s)
SGD 19.98

Part Number : 187302
Days to Ship 11 Day(s)
Standard Unit Price SGD 19.98
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Red Type
  • Width(mm)
    50
  • Length(m)
    2
  • Thickness(mm)
    0.12
  • Color Details
    Reflective Red
  • Cord
    AH302 (S)
1 Roll
Yellows
50
Reflected Yellow
AH303 (S)
11 Day(s)
SGD 19.98

Part Number : 187303
Days to Ship 11 Day(s)
Standard Unit Price SGD 19.98
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Width(mm)
    50
  • Length(m)
    2
  • Thickness(mm)
    0.12
  • Color Details
    Reflected Yellow
  • Cord
    AH303 (S)
1 Roll
Red Type
50
Reflective Yellow-Red
AH304 (S)
11 Day(s)
SGD 19.98

Part Number : 187304
Days to Ship 11 Day(s)
Standard Unit Price SGD 19.98
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Red Type
  • Width(mm)
    50
  • Length(m)
    2
  • Thickness(mm)
    0.12
  • Color Details
    Reflective Yellow-Red
  • Cord
    AH304 (S)
1 Roll
Green
50
Reflected Green
AH305 (S)
11 Day(s)
SGD 19.98

Part Number : 187305
Days to Ship 11 Day(s)
Standard Unit Price SGD 19.98
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    50
  • Length(m)
    2
  • Thickness(mm)
    0.12
  • Color Details
    Reflected Green
  • Cord
    AH305 (S)
1 Roll
Blue Type
50
Reflective Blue
AH306 (S)
11 Day(s)
SGD 19.98

Part Number : 187306
Days to Ship 11 Day(s)
Standard Unit Price SGD 19.98
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Blue Type
  • Width(mm)
    50
  • Length(m)
    2
  • Thickness(mm)
    0.12
  • Color Details
    Reflective Blue
  • Cord
    AH306 (S)
1 Roll
White Type
25
Reflective White
AH301 (S)
11 Day(s)
SGD 15.78

Part Number : 188301
Days to Ship 11 Day(s)
Standard Unit Price SGD 15.78
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    25
  • Length(m)
    2
  • Thickness(mm)
    0.12
  • Color Details
    Reflective White
  • Cord
    AH301 (S)
1 Roll
Red Type
25
Reflective Red
AH302 (S)
11 Day(s)
SGD 15.78

Part Number : 188302
Days to Ship 11 Day(s)
Standard Unit Price SGD 15.78
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Red Type
  • Width(mm)
    25
  • Length(m)
    2
  • Thickness(mm)
    0.12
  • Color Details
    Reflective Red
  • Cord
    AH302 (S)
1 Roll
Yellows
25
Reflected Yellow
AH303 (S)
11 Day(s)
SGD 15.78

Part Number : 188303
Days to Ship 11 Day(s)
Standard Unit Price SGD 15.78
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Yellows
  • Width(mm)
    25
  • Length(m)
    2
  • Thickness(mm)
    0.12
  • Color Details
    Reflected Yellow
  • Cord
    AH303 (S)
1 Roll
Red Type
25
Reflective Yellow-Red
AH304 (S)
11 Day(s)
SGD 15.78

Part Number : 188304
Days to Ship 11 Day(s)
Standard Unit Price SGD 15.78
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Red Type
  • Width(mm)
    25
  • Length(m)
    2
  • Thickness(mm)
    0.12
  • Color Details
    Reflective Yellow-Red
  • Cord
    AH304 (S)
1 Roll
Green
25
Reflected Green
AH305 (S)
11 Day(s)
SGD 15.78

Part Number : 188305
Days to Ship 11 Day(s)
Standard Unit Price SGD 15.78
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Green
  • Width(mm)
    25
  • Length(m)
    2
  • Thickness(mm)
    0.12
  • Color Details
    Reflected Green
  • Cord
    AH305 (S)
1 Roll
Blue Type
25
Reflective Blue
AH306 (S)
11 Day(s)
SGD 15.78

Part Number : 188306
Days to Ship 11 Day(s)
Standard Unit Price SGD 15.78
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    Blue Type
  • Width(mm)
    25
  • Length(m)
    2
  • Thickness(mm)
    0.12
  • Color Details
    Reflective Blue
  • Cord
    AH306 (S)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)