(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
PVC Plain Panel

Click this image to zoom it.

Move the mouse over the image to zoom

PVC Plain Panel

Standard Unit Price:
SGD 3.40-
Days to Ship :
7 Day(s) or more

Available in 5 colors, including white, red and yellow

Basic Specifications

  • Product Type
    Safety sign
  • Material Details
    Hard Polyvinyl Chloride
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Size(mm)

Refine by

  • 360×120×1
  • 600×300×1
  • Clear
Color

Refine by

  • Blue
  • Green
  • Red
  • White
  • Yellow
  • Clear
Cord

Refine by

  • PVC - 13 (Blue)
  • PVC - 13 (Green)
  • PVC - 13 (Red)
  • PVC - 13 (White)
  • PVC - 13 (Yellow)
  • PVC - 22 (Blue)
  • PVC - 22 (Green)
  • PVC - 22 (Red)
  • PVC - 22 (White)
  • PVC - 22 (Yellow)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
600×300×1
White
PVC - 13 (White)
7 Day(s)
SGD 10.24

Part Number : 057131
Days to Ship 7 Day(s)
Standard Unit Price SGD 10.24
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    600×300×1
  • Color
    White
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    PVC - 13 (White)
1 pc.
600×300×1
Green
PVC - 13 (Green)
8 Day(s)
SGD 10.10

Part Number : 057132
Days to Ship 8 Day(s)
Standard Unit Price SGD 10.10
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    600×300×1
  • Color
    Green
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    PVC - 13 (Green)
1 pc.
600×300×1
Yellow
PVC - 13 (Yellow)
11 Day(s)
SGD 10.10

Part Number : 057133
Days to Ship 11 Day(s)
Standard Unit Price SGD 10.10
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    600×300×1
  • Color
    Yellow
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    PVC - 13 (Yellow)
1 pc.
600×300×1
Red
PVC - 13 (Red)
11 Day(s)
SGD 10.10

Part Number : 057134
Days to Ship 11 Day(s)
Standard Unit Price SGD 10.10
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    600×300×1
  • Color
    Red
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    PVC - 13 (Red)
1 pc.
600×300×1
Blue
PVC - 13 (Blue)
11 Day(s)
SGD 10.10

Part Number : 057135
Days to Ship 11 Day(s)
Standard Unit Price SGD 10.10
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    600×300×1
  • Color
    Blue
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    PVC - 13 (Blue)
1 pc.
360×120×1
White
PVC - 22 (White)
7 Day(s)
SGD 5.46

Part Number : 057221
Days to Ship 7 Day(s)
Standard Unit Price SGD 5.46
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    360×120×1
  • Color
    White
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    PVC - 22 (White)
1 pc.
360×120×1
Green
PVC - 22 (Green)
10 Day(s)
SGD 3.40

Part Number : 057222
Days to Ship 10 Day(s)
Standard Unit Price SGD 3.40
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    360×120×1
  • Color
    Green
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    PVC - 22 (Green)
1 pc.
360×120×1
Yellow
PVC - 22 (Yellow)
7 Day(s)
SGD 5.46

Part Number : 057223
Days to Ship 7 Day(s)
Standard Unit Price SGD 5.46
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    360×120×1
  • Color
    Yellow
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    PVC - 22 (Yellow)
1 pc.
360×120×1
Red
PVC - 22 (Red)
7 Day(s)
SGD 3.40

Part Number : 057224
Days to Ship 7 Day(s)
Standard Unit Price SGD 3.40
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    360×120×1
  • Color
    Red
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    PVC - 22 (Red)
1 pc.
360×120×1
Blue
PVC - 22 (Blue)
7 Day(s)
SGD 3.40

Part Number : 057225
Days to Ship 7 Day(s)
Standard Unit Price SGD 3.40
Quantity 1 pc.

Specificationtitle

  • Product Type
    Safety sign
  • Size(mm)
    360×120×1
  • Color
    Blue
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    PVC - 22 (Blue)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)