(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Steel Case B Label (2) Black

Steel Case B Label (2) Black

Standard Unit Price:
SGD 10.94
Days to Ship :
7 Day(s)

Double-sided tape makes attachment simple. Superior strength, heat resistance and abrasion resistance.

Basic Specifications

  • Product Type
    Safety sign
  • Other
    Option
  • Size(mm)
    100 mm square X 0.5 mm
  • Contens Displayed Detail
    0–9
  • Color
    White background, Black text
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    KS-B Card (2) Black
  • Specifications
    Double-sided print
  • Amount Of Content
    1 Set (5 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Set (5 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (5 Sheets)
7 Day(s)
SGD 10.94

Part Number : 228023
Days to Ship 7 Day(s)
Standard Unit Price SGD 10.94
Quantity 1 Set (5 Sheets)

Specificationtitle

  • Product Type
    Safety sign
  • Other
    Option
  • Size(mm)
    100 mm square X 0.5 mm
  • Contens Displayed Detail
    0–9
  • Color
    White background, Black text
  • Material Details
    Hard Polyvinyl Chloride
  • Cord
    KS-B Card (2) Black
  • Specifications
    Double-sided print

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)