(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Cone sign cover, No parking for two-wheeled vehicles

Click this image to zoom it.

Move the mouse over the image to zoom

Cone sign cover, No parking for two-wheeled vehicles

Standard Unit Price:
SGD 17.30
Days to Ship :
8 Day(s)

Quickly changes to a sign by placing on a color cone
[Features]
· Easy setup, just by placing on a color cone.
· Conveys a clear message, folds flat when removed so it does not take up space during storage.
· Since it has eyelets, a barricade can be made by hanging chains.
· Includes ⌀10 mm eyeletsNote: Attachment can be done with ⌀6 mm plastic color chains and screw joints.
[Material]
· PP (polypropylene)

Basic Specifications

  • Product Type
    Color Cone Options
  • Optional Item
    Cover
  • Details Type
    For H 700 mm cone
  • Display Content
    Please refrain from parking your bicycle here No Bicycle Parking
  • Cord
    Cone cover 4
  • Inner capacity
    1 pc.
Part Number
Inner capacity

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 17.30

Part Number : 367004
Days to Ship 8 Day(s)
Standard Unit Price SGD 17.30
Quantity 1 pc.

Specificationtitle

  • Product Type
    Color Cone Options
  • Optional Item
    Cover
  • Details Type
    For H 700 mm cone
  • Display Content
    Please refrain from parking your bicycle here No Bicycle Parking
  • Cord
    Cone cover 4

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)