(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Non-Magnetic Super Plate "Do Not Switch On"

Click this image to zoom it.

Move the mouse over the image to zoom

Non-Magnetic Super Plate "Do Not Switch On"

Standard Unit Price:
SGD 15.50
Days to Ship :
7 Day(s)

[Features]·This is a switch-related sign using a non-Mag-Sheet. ·The display content is "Do not turn on switch."·It adheres firmly like an adhesive and can be attached and removed like a magnet. ·It is made of urethane resin and comes in the size of 155 × 75 × 1 mm.

Basic Specifications

  • Product Type
    Magnetic sticker
  • Size
    155×75×1
  • Display Content
    Do not switch on
  • Cord
    NMG-16
  • Material
    Urethane Resin (Surface: Polyester Processing)
  • Feature 1
    Obviously, even flat surfaces are very close together, as if they were glued, even if fairly rough and distorted, and they can be freely attached and detached.
  • Feature 2
    Washing it with water will restore the adhesive strength when it weakens.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
7 Day(s)
SGD 15.50

Part Number : 091016
Days to Ship 7 Day(s)
Standard Unit Price SGD 15.50
Quantity 1 pc.

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size
    155×75×1
  • Display Content
    Do not switch on
  • Cord
    NMG-16
  • Material
    Urethane Resin (Surface: Polyester Processing)
  • Feature 1
    Obviously, even flat surfaces are very close together, as if they were glued, even if fairly rough and distorted, and they can be freely attached and detached.
  • Feature 2
    Washing it with water will restore the adhesive strength when it weakens.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)