(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Non-Magnetic Super Plate "Do Not Operate"

Click this image to zoom it.

Move the mouse over the image to zoom

Non-Magnetic Super Plate "Do Not Operate"

Standard Unit Price:
SGD 15.20
Days to Ship :
7 Day(s)

It has a powerful adhesive that allows you to stick it to any rough or curved surface, peel it off, and stick it back on.
Dirt, dust, etc., adhering to the adhesive sheet can be removed by washing with water.
Display contents: Operation prohibited

Basic Specifications

  • Product Type
    Magnetic sticker
  • Size
    155×75×1
  • Display Content
    Operation Prohibited
  • Cord
    NMG-9
  • Material
    Urethane Resin (Surface: Polyester Processing)
  • Feature 1
    Obviously, even flat surfaces are very close together, as if they were glued, even if fairly rough and distorted, and they can be freely attached and detached.
  • Feature 2
    Washing it with water will restore the adhesive strength when it weakens.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
7 Day(s)
SGD 15.20

Part Number : 091009
Days to Ship 7 Day(s)
Standard Unit Price SGD 15.20
Quantity 1 pc.

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size
    155×75×1
  • Display Content
    Operation Prohibited
  • Cord
    NMG-9
  • Material
    Urethane Resin (Surface: Polyester Processing)
  • Feature 1
    Obviously, even flat surfaces are very close together, as if they were glued, even if fairly rough and distorted, and they can be freely attached and detached.
  • Feature 2
    Washing it with water will restore the adhesive strength when it weakens.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)