(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Non-Magnetic Super Plate "Do Not Drive During Repair"

Non-Magnetic Super Plate "Do Not Drive During Repair"

Standard Unit Price:
SGD 21.96
Days to Ship :
10 Day(s)

Can be applied, removed, and then applied again on any surface, even rough or curved surfaces

Basic Specifications

  • Product Type
    Magnetic sticker
  • Size
    190×90×1
  • Display Content
    Under Repair Driving not Allowed
  • Cord
    NMG-7
  • Material
    Urethane Resin (Surface: Polyester Processing)
  • Feature 1
    Obviously, even flat surfaces are very close together, as if they were glued, even if fairly rough and distorted, and they can be freely attached and detached.
  • Feature 2
    Washing it with water will restore the adhesive strength when it weakens.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
10 Day(s)
SGD 21.96

Part Number : 091007
Days to Ship 10 Day(s)
Standard Unit Price SGD 21.96
Quantity 1 pc.

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size
    190×90×1
  • Display Content
    Under Repair Driving not Allowed
  • Cord
    NMG-7
  • Material
    Urethane Resin (Surface: Polyester Processing)
  • Feature 1
    Obviously, even flat surfaces are very close together, as if they were glued, even if fairly rough and distorted, and they can be freely attached and detached.
  • Feature 2
    Washing it with water will restore the adhesive strength when it weakens.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)