(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Vehicle Warning Label (Magnet Type) "Poison"

Click this image to zoom it.

Move the mouse over the image to zoom

Vehicle Warning Label (Magnet Type) "Poison"

Standard Unit Price:
SGD 41.00
Days to Ship :
8 Day(s)

300 mm square × 0.8 mm resin magnet (chlorinated polyethylene)

Basic Specifications

  • Product Type
    Magnetic sticker
  • Details Type
    Non-reflective characters
  • Size
    Square 300X0.8
  • Display Content
    Poison
  • Cord
    P-6M
  • Material
    Resin Magnet (Chlorinated Polyethylene)
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 41.00

Part Number : 043014
Days to Ship 8 Day(s)
Standard Unit Price SGD 41.00
Quantity 1 pc.

Specificationtitle

  • Product Type
    Magnetic sticker
  • Details Type
    Non-reflective characters
  • Size
    Square 300X0.8
  • Display Content
    Poison
  • Cord
    P-6M
  • Material
    Resin Magnet (Chlorinated Polyethylene)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)