(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Compressed Gas Cylinder Sticker "Remove the Red Seal when the Cylinder is Empty, Name of Gas, Dealer, Administrative Manager"

Click this image to zoom it.

Move the mouse over the image to zoom

Compressed Gas Cylinder Sticker "Remove the Red Seal when the Cylinder is Empty, Name of Gas, Dealer, Administrative Manager"

Standard Unit Price:
SGD 14.63
Days to Ship :
8 Day(s)

[Features]
·PET stickers as a high-pressure gas-related sign
·Peel off the "Full" sticker and switch to "Empty"

Basic Specifications

  • Product Type
    Magnetic sticker
  • Size
    50×100
  • Display Content
    Full / Remove Red Sticker When Empty / Gas Name / Salesperson / Management Officer
  • Cord
    Sign-11
  • Material
    PET Sticker
  • Feature 1
    When cylinder becomes empty, remove "full" sticker.
  • Feature 2
    The "empty" text comes out from the bottom.
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (10 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (10 Sheets)
8 Day(s)
SGD 14.63

Part Number : 042011
Days to Ship 8 Day(s)
Standard Unit Price SGD 14.63
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size
    50×100
  • Display Content
    Full / Remove Red Sticker When Empty / Gas Name / Salesperson / Management Officer
  • Cord
    Sign-11
  • Material
    PET Sticker
  • Feature 1
    When cylinder becomes empty, remove "full" sticker.
  • Feature 2
    The "empty" text comes out from the bottom.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)