(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

No parking sticker Please refrain from parking at the entrance of the car non-reflective type

Click this image to zoom it.

Move the mouse over the image to zoom

No parking sticker Please refrain from parking at the entrance of the car non-reflective type

Standard Unit Price:
SGD 8.60
Days to Ship :
8 Day(s)

Non-reflective type.
[Size]
·300 × 100 mm
[Materials]
·PVC sticker

Basic Specifications

  • Product Type
    Magnetic sticker
  • Details Type
    Non-reflective type
  • Size
    300×100㎜
  • Display Content
    This Is a Vehicle Entrance, So Please Refrain from Parking.
  • Cord
    RC-2S
  • Material
    PVC Sticker
  • Amount Of Content
    1 Bag (2 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (2 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (2 Sheets)
8 Day(s)
SGD 8.60

Part Number : 118002
Days to Ship 8 Day(s)
Standard Unit Price SGD 8.60
Quantity 1 Bag (2 Sheets)

Specificationtitle

  • Product Type
    Magnetic sticker
  • Details Type
    Non-reflective type
  • Size
    300×100㎜
  • Display Content
    This Is a Vehicle Entrance, So Please Refrain from Parking.
  • Cord
    RC-2S
  • Material
    PVC Sticker

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)