(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Magnetic Weekly 2

Click this image to zoom it.

Move the mouse over the image to zoom

Magnetic Weekly 2

Standard Unit Price:
SGD 17.57
Days to Ship :
8 Day(s)

158 × 250 × 0.8 mm (half cut) 27 mm square resin magnets (chlorinated polyethylene)

Basic Specifications

  • Product Type
    Magnetic sticker
  • Details Type
    Date Sheet
  • Size
    158X250X0.8 mm/ (Half-cut) 27 mm square
  • Cord
    MGW-30
  • Material
    Resin Magnet (Chlorinated Polyethylene)
  • Feature 1
    Numbers are in line from 1 to 31 on the date sheet.
  • Feature 2
    Magnet type date sheet that can easily be replaced every month.
  • Feature 3
    Use as a monthly schedule.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
8 Day(s)
SGD 17.57

Part Number : 316012
Days to Ship 8 Day(s)
Standard Unit Price SGD 17.57
Quantity 1 pc.

Specificationtitle

  • Product Type
    Magnetic sticker
  • Details Type
    Date Sheet
  • Size
    158X250X0.8 mm/ (Half-cut) 27 mm square
  • Cord
    MGW-30
  • Material
    Resin Magnet (Chlorinated Polyethylene)
  • Feature 1
    Numbers are in line from 1 to 31 on the date sheet.
  • Feature 2
    Magnet type date sheet that can easily be replaced every month.
  • Feature 3
    Use as a monthly schedule.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)