(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Magnet Hook

Click this image to zoom it.

Move the mouse over the image to zoom

Magnet Hook

Standard Unit Price:
SGD 36.60
Days to Ship :
10 Day(s)

Powerful magnet with a hook capable of holding up to 3.5 kg

Basic Specifications

  • Product Type
    Magnetic sticker
  • Size
    73㎜φ
  • Material
    Main Body Steel (Anisotropic Magnets)
  • Load Resistance
    Approx. 3.5 kg
  • Feature 1
    Uses a powerful magnet that can be easily attached or detached, and capable of withstand weight up to 3.5 kg when hooked in sideways and 6 kg when hooked in downward.
  • Feature 2
    Since protective tape is adhered to the magnetic surface, steel surfaces are not damaged.
  • Feature 3
    Hook can be rotated 360 degrees and turned 90 degrees forward and backwards for free hanging.
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Color

Refine by

  • Black
  • White
  • Clear
Cord

Refine by

  • MF-BK
  • MF-W
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
White
MF-W
10 Day(s)
SGD 36.60

Part Number : 313004
Days to Ship 10 Day(s)
Standard Unit Price SGD 36.60
Quantity 1 pc.

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size
    73㎜φ
  • Color
    White
  • Cord
    MF-W
  • Material
    Main Body Steel (Anisotropic Magnets)
  • Load Resistance
    Approx. 3.5 kg
  • Feature 1
    Uses a powerful magnet that can be easily attached or detached, and capable of withstand weight up to 3.5 kg when hooked in sideways and 6 kg when hooked in downward.
  • Feature 2
    Since protective tape is adhered to the magnetic surface, steel surfaces are not damaged.
  • Feature 3
    Hook can be rotated 360 degrees and turned 90 degrees forward and backwards for free hanging.
1 pc.
Black
MF-BK
10 Day(s)
SGD 36.60

Part Number : 313005
Days to Ship 10 Day(s)
Standard Unit Price SGD 36.60
Quantity 1 pc.

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size
    73㎜φ
  • Color
    Black
  • Cord
    MF-BK
  • Material
    Main Body Steel (Anisotropic Magnets)
  • Load Resistance
    Approx. 3.5 kg
  • Feature 1
    Uses a powerful magnet that can be easily attached or detached, and capable of withstand weight up to 3.5 kg when hooked in sideways and 6 kg when hooked in downward.
  • Feature 2
    Since protective tape is adhered to the magnetic surface, steel surfaces are not damaged.
  • Feature 3
    Hook can be rotated 360 degrees and turned 90 degrees forward and backwards for free hanging.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)