(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Point and Check Off Aloud Sticker "All Participate towards Zero Accidents."

Click this image to zoom it.

Move the mouse over the image to zoom

Point and Check Off Aloud Sticker "All Participate towards Zero Accidents."

Standard Unit Price:
SGD 11.50
Days to Ship :
11 Day(s)

[Features]
·Display Content: Full Participation in Zero Disaster. Zero Disaster, Great.
[Size]
·50 mm round
[Materials]
·Olefin sticker

Basic Specifications

  • Product Type
    Magnetic sticker
  • Size
    50 mm round
  • Display Content
    All Employees Play a Part in Preventing Disasters. Zero Disasters OK
  • Cord
    Pointing H
  • Material
    Olefin Sticker
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (10 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (10 Sheets)
11 Day(s)
SGD 11.50

Part Number : 204008
Days to Ship 11 Day(s)
Standard Unit Price SGD 11.50
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size
    50 mm round
  • Display Content
    All Employees Play a Part in Preventing Disasters. Zero Disasters OK
  • Cord
    Pointing H
  • Material
    Olefin Sticker

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)