(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Number Display Sticker 2

Click this image to zoom it.

Move the mouse over the image to zoom

Number Display Sticker 2

Standard Unit Price:
SGD 4.90-
Days to Ship :
7 Day(s)

[Features]
·Aluminum sticker for numeric display
·4 sizes in square shape: large, medium, small, and extra small

Basic Specifications

  • Product Type
    Magnetic sticker
  • Display Content
    2
  • Material
    Aluminum Stickers
  • Amount Of Content
    1 Bag (5 Sheets)

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Bag (5 Sheets)
  • Clear
Size

Refine by

  • (Small) 30 mm sq.
  • (Small) 40 mm sq.
  • (Medium) 60 mm sq.
  • (Large) 80 mm sq.
  • Clear
Cord

Refine by

  • HS-2(5P) Large
  • HS-2(5P) Medium
  • HS-2(5P) Small
  • HS-2(5P)S Small
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (5 Sheets)
(Large) 80 mm sq.
HS-2(5P) Large
7 Day(s)
SGD 11.99

Part Number : 171502
Days to Ship 7 Day(s)
Standard Unit Price SGD 11.99
Quantity 1 Bag (5 Sheets)

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size
    (Large) 80 mm sq.
  • Display Content
    2
  • Cord
    HS-2(5P) Large
  • Material
    Aluminum Stickers
1 Bag (5 Sheets)
(Medium) 60 mm sq.
HS-2(5P) Medium
7 Day(s)
SGD 7.30

Part Number : 171602
Days to Ship 7 Day(s)
Standard Unit Price SGD 7.30
Quantity 1 Bag (5 Sheets)

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size
    (Medium) 60 mm sq.
  • Display Content
    2
  • Cord
    HS-2(5P) Medium
  • Material
    Aluminum Stickers
1 Bag (5 Sheets)
(Small) 40 mm sq.
HS-2(5P) Small
7 Day(s)
SGD 5.00

Part Number : 171702
Days to Ship 7 Day(s)
Standard Unit Price SGD 5.00
Quantity 1 Bag (5 Sheets)

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size
    (Small) 40 mm sq.
  • Display Content
    2
  • Cord
    HS-2(5P) Small
  • Material
    Aluminum Stickers
1 Bag (5 Sheets)
(Small) 30 mm sq.
HS-2(5P)S Small
7 Day(s)
SGD 4.90

Part Number : 171802
Days to Ship 7 Day(s)
Standard Unit Price SGD 4.90
Quantity 1 Bag (5 Sheets)

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size
    (Small) 30 mm sq.
  • Display Content
    2
  • Cord
    HS-2(5P)S Small
  • Material
    Aluminum Stickers

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)