(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Serial Number Sticker (Big)

Click this image to zoom it.

Move the mouse over the image to zoom

Serial Number Sticker (Big)

Standard Unit Price:
SGD 67.50
Days to Ship :
11 Day(s)

[Features]·A set of stickers with serial numbers. ·The display content is 1 to 50. ·Olefin sticker in 50 × 100 mm.

Basic Specifications

  • Product Type
    Magnetic sticker
  • Size
    50×100㎜
  • Display Content
    1 to 50
  • Cord
    Serial Number-1 (Large)
  • Material
    Olefin Sticker
  • Feature 1
    A set of 50 sheets each.
  • Amount Of Content
    1 Set (1 to 50 X Each Sheet)
Part Number
Amount Of Content

Refine by

  • 1 Set (1 to 50 X Each Sheet)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (1 to 50 X Each Sheet)
11 Day(s)
SGD 67.50

Part Number : 225101
Days to Ship 11 Day(s)
Standard Unit Price SGD 67.50
Quantity 1 Set (1 to 50 X Each Sheet)

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size
    50×100㎜
  • Display Content
    1 to 50
  • Cord
    Serial Number-1 (Large)
  • Material
    Olefin Sticker
  • Feature 1
    A set of 50 sheets each.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)