(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 21/4/2024 to 6:00 (SGT) 22/4/2024. We apologize for the inconvenience.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.
Numerical Sticker 0

Click this image to zoom it.

Move the mouse over the image to zoom

Numerical Sticker 0

Standard Unit Price:
SGD 5.10-
Days to Ship :
7 Day(s) or more

[Features]
·Olefin stickers for numbers
·4 sizes: extra large, large, medium and small

Basic Specifications

  • Product Type
    Magnetic sticker
  • Display Content
    0
  • Material
    Olefin Sticker
  • Amount Of Content
    1 Bag (10 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (10 Sheets)
  • Clear
Size

Refine by

  • (Small) 30X15 mm
  • (Medium) 50X25 mm
  • (Large) 80X40 mm
  • (Extra Large) 100X50 mm
  • Clear
Cord

Refine by

  • Numeral-0 (extra large)
  • Numeral-0 (large)
  • Numeral-0 (medium)
  • Numeral-0 (small)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (10 Sheets)
(Extra Large) 100X50 mm
Numeral-0 (extra large)
8 Day(s)
SGD 11.99

Part Number : 224100
Days to Ship 8 Day(s)
Standard Unit Price SGD 11.99
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size
    (Extra Large) 100X50 mm
  • Display Content
    0
  • Cord
    Numeral-0 (extra large)
  • Material
    Olefin Sticker
1 Bag (10 Sheets)
(Large) 80X40 mm
Numeral-0 (large)
7 Day(s)
SGD 10.42

Part Number : 224200
Days to Ship 7 Day(s)
Standard Unit Price SGD 10.42
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size
    (Large) 80X40 mm
  • Display Content
    0
  • Cord
    Numeral-0 (large)
  • Material
    Olefin Sticker
1 Bag (10 Sheets)
(Medium) 50X25 mm
Numeral-0 (medium)
8 Day(s)
SGD 6.20

Part Number : 224300
Days to Ship 8 Day(s)
Standard Unit Price SGD 6.20
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size
    (Medium) 50X25 mm
  • Display Content
    0
  • Cord
    Numeral-0 (medium)
  • Material
    Olefin Sticker
1 Bag (10 Sheets)
(Small) 30X15 mm
Numeral-0 (small)
8 Day(s)
SGD 5.10

Part Number : 224400
Days to Ship 8 Day(s)
Standard Unit Price SGD 5.10
Quantity 1 Bag (10 Sheets)

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size
    (Small) 30X15 mm
  • Display Content
    0
  • Cord
    Numeral-0 (small)
  • Material
    Olefin Sticker

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)