(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Illustration Sticker (Watch Your Head)

Click this image to zoom it.

Move the mouse over the image to zoom

Illustration Sticker (Watch Your Head)

Standard Unit Price:
SGD 21.96
Days to Ship :
8 Day(s)

A PET illustration sticker "Watch your head".
It is large and stands out.
Useful at construction sites, etc.

Basic Specifications

  • Product Type
    Magnetic sticker
  • Size
    120×100㎜
  • Display Content
    Mind Your Head
  • Cord
    GK-18
  • Material
    PET Sticker
  • Amount Of Content
    1 Bag (5 Sheets)

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 Bag (5 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (5 Sheets)
8 Day(s)
SGD 21.96

Part Number : 099018
Days to Ship 8 Day(s)
Standard Unit Price SGD 21.96
Quantity 1 Bag (5 Sheets)

Specificationtitle

  • Product Type
    Magnetic sticker
  • Size
    120×100㎜
  • Display Content
    Mind Your Head
  • Cord
    GK-18
  • Material
    PET Sticker

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)