(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

Transparent Sticker "Watch Your Fingers"

Click this image to zoom it.

Move the mouse over the image to zoom

Transparent Sticker "Watch Your Fingers"

Standard Unit Price:
SGD 26.36
Days to Ship :
11 Day(s)

[Features]·It is transparent except for the text and illustrations, making it a sign sticker ideal for displaying on glass. ·The display content is "Caution for finger pinch."·PET sticker in 150 × 115 mm.

Basic Specifications

  • Product Type
    Magnetic sticker
  • Details Type
    Type with lettering included
  • Size
    150×115㎜
  • Display Content
    Watch Your Fingers
  • Cord
    TM-9M
  • Material
    Transparent PET sticker
  • Feature 1
    Transparent sticker utilized at a variety of locations, such as manufacturing plants, hospitals and schools.
  • Feature 2
    Transmit a message to persons by way of easily understandable Pict.
  • Amount Of Content
    1 Bag (5 Sheets)
Part Number
Amount Of Content

Refine by

  • 1 Bag (5 Sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (5 Sheets)
11 Day(s)
SGD 26.36

Part Number : 207109
Days to Ship 11 Day(s)
Standard Unit Price SGD 26.36
Quantity 1 Bag (5 Sheets)

Specificationtitle

  • Product Type
    Magnetic sticker
  • Details Type
    Type with lettering included
  • Size
    150×115㎜
  • Display Content
    Watch Your Fingers
  • Cord
    TM-9M
  • Material
    Transparent PET sticker
  • Feature 1
    Transparent sticker utilized at a variety of locations, such as manufacturing plants, hospitals and schools.
  • Feature 2
    Transmit a message to persons by way of easily understandable Pict.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)